CC2533
A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications
CC2533
- RF/Layout
- 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
- Excellent Receiver Sensitivity and Robustness to Interference
- Programmable Output Power Up to 4.5 dBm
- Boost-Mode TX at 7 dBm
- Very Few External Components
- Only a Single Crystal Needed for Asynchronous Networks
- Space-Saving 6-mm × 6-mm QFN40 Package
- Suitable for Systems Targeting Compliance With Worldwide
Radio-Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
FCC CFR47 Part 15 (US), and ARIB STD-T-66 (Japan) - Pin- and Software-Compatible With the CC2530Fxxx Series
- Low Power
- Active-Mode RX (CPU Idle): 25 mA
- Active Mode TX at 0 dBm (CPU Idle): 28.5 mA
- Power Mode 1 (4 µs Wake-Up): 0.2 mA
- Power Mode 2 (Sleep Timer Running): 1 µA
- Power Mode 3 (External Interrupts): 0.5 µA
- Wide Supply-Voltage Range (2 V–3.6 V)
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core
With Code Prefetch - 64- or 96-KB In-System-Programmable Flash
- 4- or 6-KB RAM With Retention in All Power Modes
- Hardware Debug Support
- High-Performance and Low-Power 8051 Microcontroller Core
- Peripherals
- Powerful Five-Channel DMA
- IEEE 802.15.4 MAC Timer, General-Purpose Timers
(One 16-Bit, Two 8-Bit) - IR Generation Circuitry
- 32-kHz Sleep Timer With Capture
- CSMA/CA Hardware Support
- Accurate Digital RSSI/LQI Support
- Battery Monitor Comparator
- Random Number Generation
- AES Security Coprocessor
- Two Powerful USARTs With Support for UART and SPI
- I2C Interface
- 23 General-Purpose I/O Pins
- Watchdog Timer
- Development Tools
- CC2533 Remote Control Development Kit for RF4CE
- CC2533 Development Kit
- CC2533EMK Evaluation Modules
- SmartRF™ Software
- Packet Sniffer
- IAR Embedded Workbench™ Available
- APPLICATIONS
- ZigBee™ RF4CE Remote Control Target and Device
- 2.4-GHz IEEE 802.15.4 Systems Based on TIMAC or
SimpliciTI™ Network Protocol - Consumer Electronics
- Electronic Shelf Labeling
The CC2533 is an optimized system-on-chip (SoC) solution for IEEE 802.15.4 based remote-control systems. It enables single-chip remote controls to be built with low bill-of-material cost when used as a flexible SoC. It also provides a simple path to adding RF4CE capability to a device or target when used in the wireless network processor configuration of the RemoTI RF4CE stack. Robust network nodes can be built with very low total bill-of-material costs.
The CC2533 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, up to 96-KB in-system programmable flash memory, up to 6-KB RAM, and many other powerful features. The CC2533 has efficient power modes with RAM and register retention below 1 µA, making it highly suited for low-duty-cycle systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.
Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2533 provides a robust and complete ZigBee RF4CE remote-control solution. It is also ideal for implementing the target side of a remote-control system in a network processor configuration with an SPI/UART/I2C interface. The CC2533 comes complete with reference designs and example software that implement a remote control system to ensure efficient design-in.
The CC2533 exists in three memory-size configurations:
CC2533F32 – 32-KB Flash, 4-KB RAM
CC2533F64 – 64-KB Flash, 4-KB RAM
CC2533F96 – 96-KB Flash, 6-KB RAM
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices
μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.
The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.
Its compact size and versatility allows a simple (...)
CC2531EMK — CC2531 USB Evaluation Module Kit
The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on (...)
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
LB-3P-TRACE32-WIRELESS — Lauterbach TRACE32® Debug System for Wireless Connectivity
Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)
ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer
WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)
REMOTI — RF4CE Compliant Protocol Stack
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter Microprocessors & DSPs -
parametric-filter Microcontrollers -
parametric-filter Wi-Fi products -
parametric-filter Low-power 2.4-GHz products -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
- CC2430 — System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™
- CC2431 — System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network
- CC2520 — Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver
- CC2530 — Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM
- CC2531 — Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM
- CC2533 — A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications
- CC2538 — 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM
- CC2540 — Bluetooth® Low Energy wireless MCU with USB
- CC2540T — Extended industrial temperature Bluetooth® Low Energy wireless MCU
- CC2541 — Bluetooth® Low Energy and proprietary wireless MCU
- CC2630 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash
- CC2640 — SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash
- CC2640R2F — SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash
- CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
- CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash
- CC2650MODA — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
Sub-1 GHz wireless MCUs
- CC1110-CC1111 — Sub-1 GHz wireless MCU with up to 32 kB Flash memory
- CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
- CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
- CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
- CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
- CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
- CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with edge AI support
Sub-1 GHz transceivers
- CC1101 — Low-power Sub-1 GHz wireless transceiver
- CC110L — Value line Sub-1 GHz wireless transceiver
- CC1120 — High performance Sub-1 GHz wireless transceiver for narrowband systems
- CC1125 — Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
Other wireless products
- CC2420 — Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver
- CC2500 — Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
- CC2510 — 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory
- CC2510F8 — 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory
- CC2511 — 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface
- CC2511F8 — 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface
- CC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM
- CC2531-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM
- CC2620 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
- CC2541-Q1 — Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU
- CC2640R2F-Q1 — SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Hardware development
Evaluation board
- LAUNCHXL-CC1310 — CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
- LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
Development kit
- LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
- LAUNCHXL-CC1350 — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Software
Software programming tool
- FLASH-PROGRAMMER — SmartRF Flash Programmer
Calculation tool
- PACKET-SNIFFER — SmartRF Protocol Packet Sniffer
- SMARTRFTM-STUDIO — SmartRF Studio
Driver or library
- BLE-STACK — Bluetooth Low Energy software stack
- REMOTI — RF4CE Compliant Protocol Stack
- SIMPLICITI — SimpliciTI Compliant Protocol Stack
- TI-15.4-STACK-GATEWAY-LINUX-SDK — TI 15.4-Stack Gateway Linux Software Development Kit
- TIMAC — IEEE802.15.4 Medium Access control (MAC) software stack
- Z-STACK — A fully compliant ZigBee 3.x solution: Z-Stack
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
- CC2430 — System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™
- CC2431 — System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network
- CC2520 — Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver
- CC2530 — Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM
- CC2531 — Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM
- CC2533 — A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications
- CC2538 — 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM
- CC2540 — Bluetooth® Low Energy wireless MCU with USB
- CC2540T — Extended industrial temperature Bluetooth® Low Energy wireless MCU
- CC2541 — Bluetooth® Low Energy and proprietary wireless MCU
- CC2630 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash
- CC2640 — SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash
- CC2640R2F — SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash
- CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
- CC2642R — SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash
- CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash
- CC2650MODA — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
- CC2651P3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash
- CC2651R3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash
- CC2652P — SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier
- CC2652P7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp
- CC2652PSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier
- CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
- CC2652R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
- CC2652RB — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
- CC2652RSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
- CC2674P10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier
- CC2674R10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
- CC1110-CC1111 — Sub-1 GHz wireless MCU with up to 32 kB Flash memory
- CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
- CC1311P3 — SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp
- CC1311R3 — SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash
- CC1312PSIP — Sub-1 GHz system-in-package (SiP) module with integrated power amplifier
- CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
- CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
- CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
- CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
- CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
- CC1352P7 — SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm
- CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with edge AI support
- CC1354P10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm
- CC1354R10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with edge AI support, 1MB flash, 296KB SRAM
- CC430F5123 — 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM
- CC430F5125 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM
- CC430F5133 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM
- CC430F5137 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM
- CC430F5143 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM
- CC430F5145 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM
- CC430F5147 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Sub-1 GHz transceivers
- CC1020 — Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range
- CC1021 — Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher
- CC1070 — Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps
- CC1100 — Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps
- CC1100E — Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands
- CC1101 — Low-power Sub-1 GHz wireless transceiver
- CC110L — Value line Sub-1 GHz wireless transceiver
- CC1120 — High performance Sub-1 GHz wireless transceiver for narrowband systems
- CC1121 — High performance low power Sub-1 GHz wireless transceiver
- CC1125 — Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
- CC113L — Value line Sub-1 GHz wireless receiver
- CC1150 — Highly integrated multichannel wireless transmitter designed for low-power wireless applications
- CC115L — Value line Sub-1 GHz wireless transmitter
- CC1175 — High performance wireless transmitter for narrowband systems
- CC1200 — Low power and high performance wireless transceiver
- CC1201 — Low power and high performance wireless transceiver
Other wireless products
- CC2420 — Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver
- CC2500 — Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
- CC2510 — 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory
- CC2510F8 — 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory
- CC2511 — 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface
- CC2511F8 — 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface
- CC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM
- CC2531-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM
- CC2543 — 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART
- CC2544 — 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART
- CC2545 — 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART
- CC2550 — Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band
- CC2620 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
- CC2541-Q1 — Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU
- CC2640R2F-Q1 — SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
- CC2642R-Q1 — Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
- CC2662R-Q1 — Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Sensing MCUs
- CC430F6127 — 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD
- CC430F6135 — 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg
- CC430F6147 — 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Hardware development
Development kit
- CC1125DK — CC1125 Development Kit
- CC1200DK — CC1200 Development Kit
- CC1350STK — Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit
- CC2541DK-MINI — CC2541 Mini Development Kit
- CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag
- LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
- LAUNCHXL-CC1350 — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
- LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
- LAUNCHXL-CC2650 — SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit
- LP-CC1311P3 — CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU
- LP-CC1312R7 — CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
- LP-CC2652RB — CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
- LP-EM-CC1314R10 — CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU
- LP-EM-CC1354P10 — CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
- BOOSTXL-CC1120-90 — BoosterPack for Applications from 902MHz to 928MHz
- BOOSTXL-CC1125 — CC1125 BoosterPack for 868/915 MHz Applications
- LAUNCHXL-CC1310 — CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
- LAUNCHXL-CC2640R2 — CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU
- LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
- LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
- LP-CC2651P3 — CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
- LP-CC2652PSIP — CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
- LP-CC2652R7 — CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
- LP-CC2652RSIP — CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU
- SMARTRF06EBK — SmartRF06 Evaluation Board
- SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board
- LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
Interface adapter
- BOOST-CCEMADAPTER — EM Adapter BoosterPack
Daughter card
- CC1120EMK-169 — CC1120 Evaluation Module Kit 169MHz
- CC1120EMK-420-470 — CC1120 Evaluation Module Kit 420-470MHz
- CC1120EMK-868-915 — CC1120 Evaluation Module Kit 868-915MHz
- CC1121EMK-868-915 — CC1121 Evaluation Module Kit 868-915MHz
- CC1175EMK-868-915 — CC1175 Evaluation Module Kit 868-915MHz
- CC1200EMK-420-470 — CC1200 Evaluation Module Kit 420-470 MHz
- CC1200EMK-868-930 — CC1200 Evaluation Module Kit 868-930 MHz
- CC1201EMK-868-930 — CC1201 Evaluation Module Kit 868-930 MHz
- CC2530EMK — CC2530 Evaluation Module Kit
- CC2531EMK — CC2531 USB Evaluation Module Kit
- CC2538-CC2592EMK — CC2538-CC2592 Evaluation Module Kit
- CC2538EMK — CC2538 Evaluation Module Kit
- CC2540EMK-USB — Bluetooth Low Energy and proprietary wireless MCU
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC2xxx devices
CC2592EMK-RD — Standalone 2.4GHz Range Extender Reference Design
CC2533EM-REFDES — CC2533 Evaluation Module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RHA) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.