SMARTRFTM-STUDIO

SMARTRFTM-STUDIO

Downloads

Overview

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical testing and debugging of the RF system.

SmartRF Studio supports the following TI devices:

 

Resources

Features
  • Link tests. Send and Receive packets between nodes.
  • Antenna and radiation tests. Set the radio in continuous wave TX and RX states.
  • A set of recommended/typical register settings for all devices.
  • Read and write individual RF registers.
  • Execute individual commands to control the radio.
  • Detailed information about the bit fields for each register or command.
  • Save/Load device configuration data from file.
  • Exports register settings and command arguments to a user definable format.
  • Exports radio configuration code (CC13xx, CC26xx).
  • Allows custom GPIO configuration (CC13xx, CC26xx).
  • Communication with evaluation boards over USB via the debug probe or evaluation board.
  • Up to 32 evaluation boards are supported on a single computer.

Compatibility Issues

  • SmartRF Studio 8 runs on 64-bit versions of Microsoft® Windows 10 and 11.
  • SmartRF Studio 7 runs on 32 and 64-bit versions of Microsoft® Windows 7, 8 and 10.
  • SmartRF Studio 6 runs on Microsoft® Windows 98, Windows 2000, Windows XP (32 bit), Windows Vista (32 bit) and Windows 7 (32 bit).

Installation Recommendations:

  • Download the ZIP file to your hard drive.
  • Unzip the file.
  • Read the readme.txt file for information about the release.
  • Run the set-up file and follow the instructions.
Download View video with transcript Video

Downloads

Calculation tool

SMARTRF-STUDIO-7 — SmartRF Studio 7 application software

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2541-Q1 — Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 — SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 — Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 — Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Low-power 2.4-GHz products
CC2430 — System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 — System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 — Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 — Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 — Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 — A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 — 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 — Bluetooth® Low Energy wireless MCU with USB CC2540T — Extended industrial temperature Bluetooth® Low Energy wireless MCU CC2541 — Bluetooth® Low Energy and proprietary wireless MCU CC2630 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 — SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F — SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R — SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651P3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2651R3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash CC2652P — SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier CC2674R10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Other wireless products
CC2420 — Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 — Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 — 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 — 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 — 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 — 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2543 — 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART CC2544 — 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART CC2545 — 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART CC2550 — Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band CC2620 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Sensing MCUs
CC430F6127 — 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD CC430F6135 — 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg CC430F6147 — 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Sub-1 GHz transceivers
CC1020 — Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 — Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1070 — Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 — Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1100E — Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands CC1101 — Low-power Sub-1 GHz wireless transceiver CC110L — Value line Sub-1 GHz wireless transceiver CC1120 — High performance Sub-1 GHz wireless transceiver for narrowband systems CC1121 — High performance low power Sub-1 GHz wireless transceiver CC1125 — Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC113L — Value line Sub-1 GHz wireless receiver CC1150 — Highly integrated multichannel wireless transmitter designed for low-power wireless applications CC115L — Value line Sub-1 GHz wireless transmitter CC1175 — High performance wireless transmitter for narrowband systems CC1200 — Low power and high performance wireless transceiver CC1201 — Low power and high performance wireless transceiver
Sub-1 GHz wireless MCUs
CC1110-CC1111 — Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1311P3 — SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 — SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312PSIP — Sub-1 GHz system-in-package (SiP) module with integrated power amplifier CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 — SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support CC1354P10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm CC1354R10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with edge AI support, 1MB flash, 296KB SRAM CC430F5123 — 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5137 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Hardware development
Daughter card
CC1120EMK-169 — CC1120 Evaluation Module Kit 169MHz CC1120EMK-420-470 — CC1120 Evaluation Module Kit 420-470MHz CC1120EMK-868-915 — CC1120 Evaluation Module Kit 868-915MHz CC1200EMK-420-470 — CC1200 Evaluation Module Kit 420-470 MHz CC1200EMK-868-930 — CC1200 Evaluation Module Kit 868-930 MHz CC2530EMK — CC2530 Evaluation Module Kit CC2531EMK — CC2531 USB Evaluation Module Kit CC2538-CC2592EMK — CC2538-CC2592 Evaluation Module Kit CC2538EMK — CC2538 Evaluation Module Kit CC2540EMK-USB — Bluetooth Low Energy and proprietary wireless MCU
Development kit
CC1125DK — CC1125 Development Kit CC1200DK — CC1200 Development Kit CC2541DK-MINI — CC2541 Mini Development Kit CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC1311P3 — CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU LP-CC1312R7 — CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB — CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-EM-CC1314R10 — CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 — CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
BOOSTXL-CC1120-90 — BoosterPack for Applications from 902MHz to 928MHz BOOSTXL-CC1125 — CC1125 BoosterPack for 868/915 MHz Applications LAUNCHXL-CC1310 — CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 — CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 — CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652PSIP — CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 — CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP — CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU SMARTRF06EBK — SmartRF06 Evaluation Board SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board
Interface adapter
BOOST-CCEMADAPTER — EM Adapter BoosterPack
Download options

SMARTRF-STUDIO-7 — SmartRF Studio 7 application software

close
Latest version
Version: 2.32.0
Release date: Dec 20, 2024
lock = Requires export approval (1 minute)
Products
Automotive wireless connectivity products
CC2541-Q1 — Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 — SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 — Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 — Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Low-power 2.4-GHz products
CC2430 — System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 — System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 — Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 — Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 — Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 — A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 — 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 — Bluetooth® Low Energy wireless MCU with USB CC2540T — Extended industrial temperature Bluetooth® Low Energy wireless MCU CC2541 — Bluetooth® Low Energy and proprietary wireless MCU CC2630 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 — SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F — SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R — SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651P3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2651R3 — SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash CC2652P — SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB — SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP — SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier CC2674R10 — SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Other wireless products
CC2420 — Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 — Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 — 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 — 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 — 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 — 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2543 — 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART CC2544 — 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART CC2545 — 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART CC2550 — Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band CC2620 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Sensing MCUs
CC430F6127 — 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD CC430F6135 — 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg CC430F6147 — 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Sub-1 GHz transceivers
CC1020 — Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 — Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1070 — Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 — Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1100E — Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands CC1101 — Low-power Sub-1 GHz wireless transceiver CC110L — Value line Sub-1 GHz wireless transceiver CC1120 — High performance Sub-1 GHz wireless transceiver for narrowband systems CC1121 — High performance low power Sub-1 GHz wireless transceiver CC1125 — Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC113L — Value line Sub-1 GHz wireless receiver CC1150 — Highly integrated multichannel wireless transmitter designed for low-power wireless applications CC115L — Value line Sub-1 GHz wireless transmitter CC1175 — High performance wireless transmitter for narrowband systems CC1200 — Low power and high performance wireless transceiver CC1201 — Low power and high performance wireless transceiver
Sub-1 GHz wireless MCUs
CC1110-CC1111 — Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1311P3 — SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 — SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312PSIP — Sub-1 GHz system-in-package (SiP) module with integrated power amplifier CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 — SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support CC1354P10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm CC1354R10 — SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with edge AI support, 1MB flash, 296KB SRAM CC430F5123 — 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5137 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Hardware development
Daughter card
CC1120EMK-169 — CC1120 Evaluation Module Kit 169MHz CC1120EMK-420-470 — CC1120 Evaluation Module Kit 420-470MHz CC1120EMK-868-915 — CC1120 Evaluation Module Kit 868-915MHz CC1200EMK-420-470 — CC1200 Evaluation Module Kit 420-470 MHz CC1200EMK-868-930 — CC1200 Evaluation Module Kit 868-930 MHz CC2530EMK — CC2530 Evaluation Module Kit CC2531EMK — CC2531 USB Evaluation Module Kit CC2538-CC2592EMK — CC2538-CC2592 Evaluation Module Kit CC2538EMK — CC2538 Evaluation Module Kit CC2540EMK-USB — Bluetooth Low Energy and proprietary wireless MCU
Development kit
CC1125DK — CC1125 Development Kit CC1200DK — CC1200 Development Kit CC2541DK-MINI — CC2541 Mini Development Kit CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 — CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC1311P3 — CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU LP-CC1312R7 — CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB — CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-EM-CC1314R10 — CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 — CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
BOOSTXL-CC1120-90 — BoosterPack for Applications from 902MHz to 928MHz BOOSTXL-CC1125 — CC1125 BoosterPack for 868/915 MHz Applications LAUNCHXL-CC1310 — CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 — CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 — CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652PSIP — CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 — CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP — CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU SMARTRF06EBK — SmartRF06 Evaluation Board SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board
Interface adapter
BOOST-CCEMADAPTER — EM Adapter BoosterPack

Documentation

SmartRF Studio 7 in Cloud TI Resource Explorer

Compressed source file archive

Release Information

SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.

What's new

  • Updated RF PHY settings for the CC13x4/CC26x4 devices
  • Updated target board definitions for LP_EM_CC2674P10
  • Various improvements and bug-fixes
Support software

SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx and CC27xx devices

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2340R5-Q1 — Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2662R-Q1 — Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems CC2744R7-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU CC2745P10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD CC2745R7-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
CC2340R2 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 256kB flash and +8dBm CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2340R5MODA — Bluetooth wireless module with integrated antenna, 512kB flash and +8dBm CC2755P10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +20dBm CC2755P20 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 2MB flash and +20dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm
Hardware development
Evaluation board
LP-EM-CC2745R10-Q1 — CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU LP-EM-CC2755P10 — CC2755P10 LaunchPad™ development kit
Download options

SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx and CC27xx devices

close
Latest version
Version: 1.4.0
Release date: Jul 29, 2026

Compressed source file archive

SHA-256 checksum

Compressed source file archive

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Automotive wireless connectivity products
CC2340R5-Q1 — Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2662R-Q1 — Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems CC2744R7-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU CC2745P10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD CC2745R7-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
CC2340R2 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 256kB flash and +8dBm CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2340R5MODA — Bluetooth wireless module with integrated antenna, 512kB flash and +8dBm CC2755P10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +20dBm CC2755P20 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 2MB flash and +20dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm
Hardware development
Evaluation board
LP-EM-CC2745R10-Q1 — CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU LP-EM-CC2755P10 — CC2755P10 LaunchPad™ development kit

Release Information

SmartRF Studio 8 is an application tool that allows users to configure, test and evaluate SimpleLink RF devices from Texas Instruments. The application helps RF designers to easily evaluate the radio at an early stage in the design process. SmartRF Studio can be used either as a standalone application or together with supported evaluation boards or debug probes for the RF device.

What's new

  • Added support for CC1402P, CC1404P, CC1407P.
  • Added support for CC2340R5MODA, CC2341R10, CC2755P20, CC2755R20.
  • New LPF3 SDK support for: 9.20.01 and 9.21.00
  • SmartRF Studio 8 now has a new Board Editor to configure custom boards.

Additional resources you might need

Software development kit (SDK)

SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2340R5-Q1 — Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2744R7-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU CC2745P10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD CC2745R7-Q1 — Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
CC2340R2 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 256kB flash and +8dBm CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm CC2340R5MODA — Bluetooth wireless module with integrated antenna, 512kB flash and +8dBm CC2755P10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +20dBm CC2755P20 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 2MB flash and +20dBm CC2755R10 — Bluetooth, Zigbee, Thread and Matter wireless MCU with Edge AI NPU, HSM, 1MB flash and +10dBm
Hardware development
Evaluation board
LP-EM-CC2340R53 — LaunchPad™ development kit for CC2340R SimpleLink™ family of 2.4GHz multi-standard wireless MCUs LP-EM-CC2745R10-Q1 — CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU LP-EM-CC2755P10 — CC2755P10 LaunchPad™ development kit
Browse Download options
Driver or library

SWRC212 — Cebal - CCxxxx Development Tools USB Driver for Windows x86 and x64

Supported products & hardware

Supported products & hardware

Hardware development
Debug probe
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
Download options

SWRC212 — Cebal - CCxxxx Development Tools USB Driver for Windows x86 and x64

close
Latest version
Version: 01.00.00.0A
Release date: May 10, 2011
Hardware development
Debug probe
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips

Release Information

The design resource accessed as www.ti.com/lit/zip/swrc212 or www.ti.com/lit/xx/swrc212a/swrc212a.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC212. Please update any bookmarks accordingly.
Support software

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2541-Q1 — Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 — SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Low-power 2.4-GHz products
CC2430 — System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 — System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 — Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 — Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 — Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 — A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 — 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 — Bluetooth® Low Energy wireless MCU with USB CC2540T — Extended industrial temperature Bluetooth® Low Energy wireless MCU CC2541 — Bluetooth® Low Energy and proprietary wireless MCU CC2630 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 — SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F — SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
Other wireless products
CC2420 — Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 — Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 — 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 — 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 — 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 — 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2620 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Sub-1 GHz transceivers
CC1101 — Low-power Sub-1 GHz wireless transceiver CC110L — Value line Sub-1 GHz wireless transceiver CC1120 — High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 — Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
Sub-1 GHz wireless MCUs
CC1110-CC1111 — Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Hardware development
Development kit
LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Evaluation board
LAUNCHXL-CC1310 — CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
Download options

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

close
Latest version
Version: 01.00.00.0Z
Release date: Jun 29, 2014
Products
Automotive wireless connectivity products
CC2541-Q1 — Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 — SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Low-power 2.4-GHz products
CC2430 — System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 — System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 — Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 — Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 — Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 — A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 — 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 — Bluetooth® Low Energy wireless MCU with USB CC2540T — Extended industrial temperature Bluetooth® Low Energy wireless MCU CC2541 — Bluetooth® Low Energy and proprietary wireless MCU CC2630 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 — SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F — SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
Other wireless products
CC2420 — Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 — Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 — 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 — 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 — 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 — 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2620 — SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Sub-1 GHz transceivers
CC1101 — Low-power Sub-1 GHz wireless transceiver CC110L — Value line Sub-1 GHz wireless transceiver CC1120 — High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 — Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
Sub-1 GHz wireless MCUs
CC1110-CC1111 — Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P — SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Hardware development
Development kit
LAUNCHXL-CC1312R1 — CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Evaluation board
LAUNCHXL-CC1310 — CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Release Information

The design resource accessed as www.ti.com/lit/zip/swrc045 or www.ti.com/lit/xx/swrc045z/swrc045z.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC045. Please update any bookmarks accordingly.
Support software

SWRC046 — SmartRF(TM) Studio 6.13.1

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2430 — System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 — System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network
Other wireless products
CC2400 — Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features CC2420 — Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 — Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 — 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2550 — Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band
Sub-1 GHz transceivers
CC1000 — Single chip ultra low power RF transceiver for 315/433/868/915 MHz SRD band CC1020 — Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 — Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1050 — Single chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD band CC1070 — Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 — Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1150 — Highly integrated multichannel wireless transmitter designed for low-power wireless applications
Sub-1 GHz wireless MCUs
CC1010 — Integrated 300-1000 MHz RF transceiver and microcontroller
Download options

SWRC046 — SmartRF(TM) Studio 6.13.1

close
Latest version
Version: 01.00.00.0S
Release date: Jan 27, 2010
Products
Low-power 2.4-GHz products
CC2430 — System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 — System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network
Other wireless products
CC2400 — Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features CC2420 — Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 — Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 — 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2550 — Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band
Sub-1 GHz transceivers
CC1000 — Single chip ultra low power RF transceiver for 315/433/868/915 MHz SRD band CC1020 — Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 — Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1050 — Single chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD band CC1070 — Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 — Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1150 — Highly integrated multichannel wireless transmitter designed for low-power wireless applications
Sub-1 GHz wireless MCUs
CC1010 — Integrated 300-1000 MHz RF transceiver and microcontroller

Release Information

The design resource accessed as www.ti.com/lit/zip/swrc046 or www.ti.com/lit/xx/swrc046s/swrc046s.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC046. Please update any bookmarks accordingly.
Support software

SWRC176 — SmartRF Studio 7 v1.18.0

Supported products & hardware
Download options

SWRC176 — SmartRF Studio 7 v1.18.0

close
Latest version
Version: 01.00.0A.0B
Release date: Jan 22, 2015

Release Information

The design resource accessed as www.ti.com/lit/zip/swrc176 or www.ti.com/lit/xx/swrc176ab/swrc176ab.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC176. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
User guide SmartRF Studio 7 Tutorial (Rev. B) Aug 19, 2011
Application note DN304 – CCxxxx Development Tools USB Driver Installation Guide May 11, 2011
User guide SmartRF Studio 7 Overview (Rev. B) Apr 27, 2010
Application note DN302 -- Register View in SmartRF Studio (Rev. A) Sep 16, 2009
Application note DN300 -- SmartRF04EB Troubleshooting (Rev. B) Mar 24, 2009
Application note DN301 -- Code Export From SmartRF Studio Dec 20, 2006

Related design resources

Software development

SOFTWARE PROGRAMMING TOOL
FLASH-PROGRAMMER — SmartRF Flash Programmer

Design tools & simulation

CALCULATION TOOL
PACKET-SNIFFER — SmartRF Protocol Packet Sniffer

Hardware development

DEVELOPMENT KIT
CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag
EVALUATION BOARD
LAUNCHXL-CC1352P — CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC26X2R1 — CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos