ADS8681WEVM-PDK

ADS8681W evaluation module

ADS8681WEVM-PDK

立即订购

概述

The ADS8681WEVM-PDK is a platform for evaluating the performance of the ADS8681W, an integrated data acquisition system based on a successive approximation register (SAR) analog-to-digital converter (ADC). This device features a high-speed, high-precision SAR ADC, integrated differential analog front-end (AFE) input driver circuit, overvoltage protection circuit up to ±20V and an on-chip 4.096V reference with low temperature drift. The evaluation kit includes the ADS8681WEVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over Universal Serial Bus (USB) for data capture, configuration and analysis.

特性
  • Includes hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS8681W
  • Includes PHI controller, which provides a convenient communication interface to the ADS8681W over USB 2.0 (or higher)
  • Easy-to-use evaluation software for Windows 10/11, 64-bit operating systems
  • Software suite includes graphical tool for data capture, histogram analysis, spectral analysis, linearity analysis and custom configuration of the ADS8681W
Precision ADCs
ADS8681W 具有可编程输入范围并由 +5V 电源供电的 16 位、1MSPS、单通道、宽带宽 SAR ADC
下载 观看带字幕的视频 视频

立即订购并开发

评估板

ADS8681WEVM-PDK — ADS8681W evaluation module

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
评估模块 (EVM) 用 GUI

SBAC146 — ADS8681EVM-PDK GUI

支持的产品和硬件
下载选项

SBAC146 ADS8681EVM-PDK GUI

close
最新版本
版本: 1.2.1
发布日期: 23 十月 2018
lock Setup_ADS8681_EVM.exe  — 386361 K

ADS8681EVM-PDK-GUI installer

校验和
lock = 需要出口许可(1分钟)
硬件开发
评估板
ADS8681WEVM-PDK ADS8681W 评估模块

文档

发布信息

Evaluation GUI for the ADS8681EVM-PDK and ADS8681WEVM-PDK.

The design resource accessed as www.ti.com/lit/zip/sbac146 or www.ti.com/lit/xx/sbac146b/sbac146b.zip has been migrated to a new user experience at www.ti.com/tool/download/SBAC146. Please update any bookmarks accordingly.

应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
EVM 用户指南 ADS8681WEVM-PDK 评估模块 PDF | HTML 英语版 PDF | HTML 2024年 10月 10日
证书 ADS8681WEVM EU Declaration of Conformity (DoC) 2024年 9月 18日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频