ADS9308V8IEVM
ADS9308V8I 评估模块
ADS9308V8IEVM
概述
The ADS9308V8I evaluation module (EVM) is a platform for evaluating the performance of the ADS9308V8I, 16-channel, 24-bit, 100ksps/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9308V8IEVM includes a standard FMC connector that can interface with standard FPGA development boards. Computer software that works with the TSWDC155EVM (sold separately) is provided to enable the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.
特性
- EVM hardware features all required support circuitry for the ADS9308V8I, including power tree and ADC reference voltage options
- Easy-to-use evaluation software for Windows® 10 64-bit operating systems
- EVM software suite includes graphical tools for data capture and analysis
- Software for communications is facilitated with TSWDC155EVM data capture card (sold separately)
精密 ADC
ADS9308V8IEVM 是一款原型评估模块,限量出售。
立即订购并开发
评估板
ADS9308V8IEVM — ADS9308V8I 评估模块
ADS9308V8IEVM — ADS9308V8I 评估模块
评估模块 (EVM) 用 GUI
ADS9308V8IEVM-GUI — ADS9308V8IEVM GUI software
支持的产品和硬件
ADS9308V8IEVM-GUI — ADS9308V8IEVM GUI software
Software installer
发布信息
Evaluation GUI for the ADS9308V9IEVM
驱动程序或库
ADS9308V8IEVM-DRIVER — Python™ automation driver library for the ADS9308V8IEVM
支持的产品和硬件
ADS9308V8IEVM-DRIVER — Python™ automation driver library for the ADS9308V8IEVM
ADS9308V8IEVM-DRIVER installer
文档
Manifest
发布信息
Python™ automation driver library for the ADS9308V8IEVM
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | ADS9308V8I Evaluation Module (Rev. A) | PDF | HTML | 2026-10-19 | ||
| 证书 | ADS9308V8IEVM EU Declaration of Conformity (DoC) | 2025-7-18 |