AMC1300EVM
具有高 CMTI 的 AMC1300 ±250mV 输入、增强型隔离放大器评估模块
AMC1300EVM
概述
The AMC1300 evaluation module (EVM) is a platform for evaluating the AMC1300, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1300EVM allows the user to explore all the features of the AMC1300 device.
特性
- Reinforced isolation amplifier: 7-kV peak, 10-kV surge
- Fixed gain of 8.2
- ±250-mV input range
- Low gain error and drift
- Extended industrial temperature range
变压器驱动器
立即订购并开发
应遵守 TI 的评估模块标准条款与条件.技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3