BP-ADS9324
ADS9324 BoosterPack™ 插件模块
BP-ADS9324
概述
The ADS9324 BoosterPack™ Plug-in Module (BPADS9324) provides a cost effective and accessible platform for developing applications using the ADS9324. This module is compatible with the LAUNCHXL-F28P65X LaunchPad™ evaluation kit, and includes headers to support use with other controllers. Example code demonstrating basic device functionality is provided to serve as an open starting point for application development.
特性
- 16-Channel, 16-bit ADC with integrated analog front-end
- Channel-independent programmable inputs: ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
- Analog bandwidth options: 25kHz and 325kHz
- LaunchPad-compatible header pins
- Flexible controller interfacing capability
- Compatible with other ADS9324 family devices, ADS9308V8I, as well as other variants
精密 ADC
立即订购并开发
评估板
BP-ADS9324 — ADS9324 BoosterPack™ 插件模块
BP-ADS9324 — ADS9324 BoosterPack™ 插件模块
认证
BP-ADS9324-DOC-CERT — BP-ADS9324 EU Declaration of Conformity (DoC)
支持的产品和硬件
BP-ADS9324-DOC-CERT — BP-ADS9324 EU Declaration of Conformity (DoC)
发布信息
BP-ADS9324 EU Declaration of Conformity (DoC)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | ADS9324 BoosterPack™ 插件评估模块 | PDF | HTML | PDF | HTML | 2026-4-21 |