BQ24250EVM-150
BQ24250EVM-150 单输入 I2C/独立开关模式锂离子电池充电器评估模块
BQ24250EVM-150
概述
This EVM enables test and evaluation of the Texas Instruments' bq24250/51/57 devices. The bq2425x series are highly integrated single cell Li-Ion battery chargers targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that operates from either a USB port or AC wall adapter for a versatile solution. BC1.2 compliant D+/D detection allows for recognition of CDP, DCP, SDP, and non-standard USB adapters. The use of an accessory dead battery provision (DBP) pin allows for the system to sync a dead battery state in order to enable/disable the BC1.2 detection in the case of an external USB-PHI. The user's guide includes EVM specifications, the schematic diagram, bill of materials, and board layout.
特性
- High-efficiency switch-mode charger
- Synchronous fixed-frequency PWM controller operating at 3MHz for small inductor support
- USB charging compliant
- Integrated 50mA LDO
- Integrated power FETs for up to 2.0A charging rate
- Complete system level protection
- BC1.2 D+/D- detection with dead battery provision (DBP) pin to sync with external USB-PHI
- Open drain status outputs
- Power path management for the bq24250/1
立即订购并开发
BQ24250EVM-150 — BQ24250EVM-150 单输入 I2C/独立开关模式锂离子电池充电器评估模块
SLUC436 — Thermal TS bq2425x Calculator Tool
SLUC436 — Thermal TS bq2425x Calculator Tool
产品
电池充电器 IC
硬件开发
评估板
发布信息
SLUC435 — bq24250EVM Software
SLUC435 — bq24250EVM Software
产品
电池充电器 IC
硬件开发
评估板
发布信息
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | BQ24250EVM-150 EU Declaration of Conformity (DoC) (Rev. A) | 2021年 3月 15日 | ||||
数据表 | 具有电源路径管理功能的 bq2425x 2A 单输入 I2C 独立开关模式锂离子电池充电器 数据表 (Rev. H) | PDF | HTML | 英语版 (Rev.H) | PDF | HTML | 2017年 11月 13日 | |
用户指南 | bq24257EVM-150, Single-Cell Li-Ion Switch-Mode Charger (Rev. A) | 2013年 4月 3日 |