BQ24250C
- High-efficiency Switch-mode Charger with Separate Power Path
- Start up System from Deeply Discharged or Missing Battery
- USB Charging Compliant
- Selectable Input Current Limit of 100 mA, 500 mA, 900 mA,\
1.5 A, and 2 A
- Selectable Input Current Limit of 100 mA, 500 mA, 900 mA,\
- In Host Mode (After I2C Communication Starts and Before
Watchdog Timer Times Out)- Programmable Battery Charge Voltage, VBATREG
- Programmable Charge Current (ICHG)
- Programmable Input Current Limit (ILIM)
- Programmable Input Voltage Based Dynamic Power
Management threshold, (VIN_DPM) - Programmable Input Overvoltage Protection Threshold
(VOVP) - Programmable Safety Timer
- Resistor Programmable Defaults for:
- ICHG up to 2 A with Current Monitoring Output
(ISET) - ILIM up to 2 A with Current Monitoring Output (ILIM)
- VIN_DPM (VDPM)
- ICHG up to 2 A with Current Monitoring Output
- Watchdog Timer Disable Bit
- Integrated 4.9 V, 50 mA LDO
- Complete System Level Protection
- Input UVLO, Input Over-voltage Protection (OVP),
Battery OVP, Sleep Mode, VIN_DPM - Input Current Limit
- Charge Current Limit
- Thermal Regulation
- Thermal Shutdown
- Voltage Based NTC Monitoring Input
- Safety Timer
- Input UVLO, Input Over-voltage Protection (OVP),
- 20 V Maximum Input Voltage Rating
- 10.5 V Maximum Operating Input Voltage
- Low RDS(on) Integrated Power FETs for up to 2 A
Charging Rate - Open Drain Status Outputs
- Synchronous Fixed-frequency PWM Controller Operating at
3MHz for Small Inductor Support - Robust Battery Detection Algorithm
- Charge Time Optimizer for improved charge times at any given
charge current - 2.4 × 2.0 mm 30-ball WCSP Packages
The bq24250C is a highly integrated single-cell Li-Ion battery charger and system power-path management device targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that operates from either a USB port or AC wall adapter for a versatile solution.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 2A Single Input I2C, Standalone Switch-Mode Li-Ion Battery Charger 数据表 | 2014年 4月 16日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
BQ24250EVM-150 — BQ24250EVM-150 单输入 I2C/独立开关模式锂离子电池充电器评估模块
This EVM enables test and evaluation of the Texas Instruments' bq24250/51/57 devices. The bq2425x series are highly integrated single cell Li-Ion battery chargers targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that (...)
用户指南:
PDF
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YFF) | 30 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点