CDCE913PERF-EVM
CDCE913 性能评估模块
CDCE913PERF-EVM
概述
The CDCE913Perf-Evaluation Module allows the verification of the functionality and performance of CDCE913 and CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables.
特性
- Easy-to-use evaluation module for fast prototyping and application evaluation
- Easy and fast device programming through TI Pro-Clock software
- Evaluation of multiple crystals and reference clocks due to flexible input structure
- EVM completely USB powered in factory default
- Option for USB power and external power supply
USB Cable
时钟发生器
立即订购并开发
CLOCKPRO — ClockPro Software
版本: 01.00.00.0E
发布日期: 10 二月 2015
产品
时钟发生器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/scac119 or www.ti.com.cn/lit/xx/scac119e/scac119e.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SCAC119. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2