DRV8839EVM
DRV8839 评估模块
DRV8839EVM
概述
The DRV8839EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage motor driver DRV8839. Users can control the DRV8839 with the onboard MS430 microcontroller with pre-loaded firmware, or with an external microcontroller. The board can simply be powered up by the included Micro-USB cable or external power supply. A 5V brushed DC motor is included in the EVM for driver performance evaluation.
特性
- 1.8A peak/1.8A continuous output current
- Wide operating voltage: 1.8 to 11V
- Split motor and device supplies
- Single bidirectional or dual unidirectional motor operation options
- Evaluate driver performance with on-board MSP430 MCU or external MCU
- On-board speed and direction controls; Micro-USB connection for easy evaluation/power up
- 5V brushed DC motor included
- DRV8839 evaluation board
- 5V brushed DC motor
- Micro-USB Cable
有刷直流 (BDC) 电机驱动器
立即订购并开发
评估板
DRV8839EVM — DRV8839 评估模块
TI.com 上无现货
支持软件
SLVC524 — DRV8839 Hardware and Software Files
SLVC524 — DRV8839 Hardware and Software Files
版本: 01.00.00.00
发布日期: 18 九月 2013
产品
有刷直流 (BDC) 电机驱动器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc524 or www.ti.com.cn/lit/xx/slvc524/slvc524.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC524. Please update any bookmarks accordingly.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8839EVM User's Guide | 2013年 2月 20日 | |||
证书 | DRV8839EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |