产品详情

Number of full bridges 1 Vs (min) (V) 1.8 Vs ABS (max) (V) 12 Peak output current (A) 1.9 RDS(ON) (HS + LS) (mΩ) 280 Sleep current (µA) 0.03 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 1.8 Vs ABS (max) (V) 12 Peak output current (A) 1.9 RDS(ON) (HS + LS) (mΩ) 280 Sleep current (µA) 0.03 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSS) 12 6 mm² (3 mm × 2 mm)
  • Dual ½-H-Bridge Motor Driver
    • Drives a DC Motor or One Winding of a Stepper Motor, or Other Loads
    • Low MOSFET ON-Resistance:
      HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • 0-V to 11-V Motor-Operating Supply-Voltage
    • 1.8-V to 7-V Logic Supply-Voltage
  • Individual ½-H-Bridge Control Input Interface
  • Low-Power Sleep Mode With 120-nA Maximum Combined Supply Current
  • 2.00-mm × 3.00-mm 12-Pin WSON Package

All trademarks are the property of their respective owners.

  • Dual ½-H-Bridge Motor Driver
    • Drives a DC Motor or One Winding of a Stepper Motor, or Other Loads
    • Low MOSFET ON-Resistance:
      HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • 0-V to 11-V Motor-Operating Supply-Voltage
    • 1.8-V to 7-V Logic Supply-Voltage
  • Individual ½-H-Bridge Control Input Interface
  • Low-Power Sleep Mode With 120-nA Maximum Combined Supply Current
  • 2.00-mm × 3.00-mm 12-Pin WSON Package

All trademarks are the property of their respective owners.

The DRV8839 provides a versatile power driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered applications. The device has two independent ½-H-bridge drivers and can drive one DC motor or one winding of a stepper motor, as well as other devices like solenoids. The output stages use N-channel power MOSFETs configured as ½-H-bridges. An internal charge pump generates needed gate-drive voltages.

The DRV8839 can supply up to 1.8-A of output current. It operates on a motor power supply voltage from 0 V to 11 V and a device power supply voltage of 1.8 V to 7 V.

The DRV8839 has independent input and enable pins for each ½-H-bridge which allow independent control of each output.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8839 is packaged in a 12-pin,
2.00-mm × 3.00-mm WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the Orderable Addendum at the end of the data sheet.

The DRV8839 provides a versatile power driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered applications. The device has two independent ½-H-bridge drivers and can drive one DC motor or one winding of a stepper motor, as well as other devices like solenoids. The output stages use N-channel power MOSFETs configured as ½-H-bridges. An internal charge pump generates needed gate-drive voltages.

The DRV8839 can supply up to 1.8-A of output current. It operates on a motor power supply voltage from 0 V to 11 V and a device power supply voltage of 1.8 V to 7 V.

The DRV8839 has independent input and enable pins for each ½-H-bridge which allow independent control of each output.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8839 is packaged in a 12-pin,
2.00-mm × 3.00-mm WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the Orderable Addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DRV8210 正在供货 具有自动睡眠模式的 12V、1.76A H 桥电机驱动器 Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction, optimized for lower current applications
DRV8212 正在供货 具有自动睡眠模式的 12V、4A H 桥电机驱动器 Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction, optimized for higher current applications, lower sleep c
DRV8220 正在供货 具有自动睡眠模式的 20V、1.76A H 桥电机驱动器 18V, multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8839 Low-Voltage Dual ½-H-Bridge Driver IC 数据表 (Rev. C) PDF | HTML 2016-8-9
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-8-5

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8839EVM — DRV8839 评估模块

The DRV8839EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage motor driver DRV8839. Users can control the DRV8839 with the onboard MS430 microcontroller with pre-loaded firmware, or with an external microcontroller. The board can simply be powered up by (...)

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

SLVC524 — DRV8839 Hardware and Software Files

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DSS) 12 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频