DRV8860EVM

DRV8860EVM - 用于具有串行接口的八路低侧驱动器的评估模块

DRV8860EVM

立即订购

概述

The DRV8860 provides an 8-channel low side driver with comprehensive protection and diagnosis. It offers flexible output configuration options to support different levels of load current with a simple Serial interface, which supports daisy-chain connection for multiple devices. Built-in driving profile improves system efficiency and open load detect enables higher reliability.

The DRV8860EVM is a complete solution for evaluating the DRV8860 octal low-side driver. A board with MSP430 and dual DRV8860 is included to evaluate the device performance including daisy-chain connection. A GUI is provided for designers to easily and quickly evaluate the device. The board operates on external power supply from 8 to 38V.

特性
  • 8 to 38V operating voltage
  • 566mA x 1ch / 200mA x 8ch output current
  • Parallel output configuration supported
  • Integrated catch diodes
  • Configurable driving profile
  • Open load detect
  • User-friendly GUI via Serial interface
  • Dual DRV8860 for daisy-chain evaluation

  • DRV8860 Evaluation Module
  • USB cable

步进电机驱动器
DRV8860 38V, 0.3A 8 channel low-side driver with open load detection
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DRV8860EVM — DRV8860EVM - 用于具有串行接口的八路低侧驱动器的评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
支持软件

SLVC530 — Software: DRV8860EVM

支持的产品和硬件
下载

SLVC530 Software: DRV8860EVM

close
最新版本
版本: 01.00.00.0A
发布日期: 13 七月 2014
download Software: DRV8860EVM (zip)  — 226885 K

校验和
硬件开发
评估板
DRV8860EVM DRV8860EVM - 用于具有串行接口的八路低侧驱动器的评估模块

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/slvc530 or www.ti.com.cn/lit/xx/slvc530a/slvc530a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC530. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

设计文件

SLVC596.ZIP (1979 KB)

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 DRV8860EVM User’s Guide 2013年 9月 23日
证书 DRV8860EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频