DRV8860
- 8-Channel Protected Low-side Driver
- Eight NMOS FETs with Overcurrent Protection
- Integrated Inductive Catch Diodes
- Serial Interface
- Open/Short Load Detection (DRV8860 only)
- Configurable 100% Output Timing
- Configurable PWM Duty Cycle
- Continuous Current Driving Capability
- 560mA (Single Channel on) PW and PWP
- 200mA (8 Channels on) PW
- 330mA (8 Channels on) PWP
- Support Parallel Configuration
- 8V to 38V Supply Voltage Range
- Input Digital Noise Filter for Noise Immunity
- Internal Data Read Back Capability for Reliable Control
- Protection and Diagnostic Features
- Overcurrent Protection (OCP)
- Open Load Detection (OL)
- Overtemperature Shutdown (OTS)
- Undervoltage Lockout (UVLO)
- Individual Channel Status Report
- Fault Condition Alarm
The DRV8860 provides an 8-channel low side driver with overcurrent protection and open/shorted load detection. It has built-in diodes to clamp turn-off transients generated by inductive loads, and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.
The PWP package can supply up to 330mA × 8 channel and The PW package can supply up to 200mA × 8 channel continuous output current. A single channel can deliver up to 560mA continuous output current.
A serial interface is provided to control the DRV8860 output drivers, configure internal setting register and read the fault status of each channel. DRV8860 devices can be daisy-chained together to use a single serial interface. Energizing-time and holding-PWM-Duty cycles are configurable through serial interface as well. These functions allow for cooler running than always-on solutions.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. DRV8860A does not include open load detection. Fault information for each channel can be read out through serial interface and indicated by an external fault pin.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | DRV8860x 30-V 8 Channel Serial Interface Low-Side Driver 数据表 (Rev. F) | PDF | HTML | 2026-10-21 | ||
| 应用手册 | 使用电机驱动器驱动螺线管 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022-7-25 | |
| 应用手册 | 电机驱动器电路板布局的最佳实践 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021-8-5 | |
| 应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018-7-6 | ||||
| 更多文献资料 | TM4C123x Stepper Motor Control Product Summary | 2015-7-6 | ||||
| 应用简报 | PowerPAD® 轻松实现 (Rev. B) | 2004-5-12 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV8860EVM — DRV8860EVM - 用于具有串行接口的八路低侧驱动器的评估模块
The DRV8860 provides an 8-channel low side driver with comprehensive protection and diagnosis. It offers flexible output configuration options to support different levels of load current with a simple Serial interface, which supports daisy-chain connection for multiple devices. Built-in (...)
TIDA-00117 — 串行接口双路 8 通道继电器、LED、步进驱动器
此参考设计包含两个 DRV8860 和一个 MSP430 超值系列 MCU,可为继电器、LED 和单极步进电机提供 16 通道低侧驱动器。该解决方案支持 8V 至 38V 的电压范围、每个通道 200mA 的电流、并联输出、短路保护和开路负载检测。DRV8860 的串行接口与菊花链连接方式,可最大程度减少输入 IO 口数量,并轻松扩展输出通道,优势十分显著。采用创新的激励时序与内置自动 PWM 占空比控制机制,可实现显著的节能效果,尤其适用于继电器与电磁阀驱动场景。PWM 占空比控制机制也可用于控制 LED (...)
TIDA-00206 — 具有串行接口的 LED 显示驱动器参考设计
该参考设计使用一个低成本 MSP430 和两个 DRV8860 八通道低侧驱动器来驱动 8 个带亮度控制的七段位数字。DRV8860 的运用使该显示模块具有以下优势:宽电源范围、高电流容量、PWM 亮度控制、串行菊花链式连接和可扩至数百 LED 的输出。该参考设计和六个演示显示图案随板载 MCU 程序一起提供,并具有集成的短路、欠压和过热保护。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (PW) | 16 | Ultra Librarian |
| HTSSOP (PWP) | 16 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。