HDC3120EVM

HDC3120 evaluation module

HDC3120EVM

立即订购

概述

The HDC3120EVM is an analog evaluation module (EVM) designed for users to evaluate the performance of the HDC3120: a versatile, high accuracy ratiometric analog humidity and temperature sensor. This EVM provides users the flexibility and customizability required for implementing the sensor in the user systems. This EVM also includes two TLV9030 comparators, enabling the user the ability to evaluate the humidity and temperature outputs of the HDC3120 with a switch-like function.

特性
  • Straightforward application to verify temperature and humidity functionality of HDC3120
  • Included TLV9030 comparators enable switch-like function for further evaluation of sensor in end equipment design process
  • Wide range of connection and test points for the convenience of the user
湿度传感器
HDC3120 ±0.5% RH accurate analog-output humidity sensor HDC3120-Q1 Automotive ±0.5% RH accurate analog-output humidity sensor
下载 观看带字幕的视频 视频
Important note
Limited quantities

HDC3120EVM is a prototype evaluation module and is available in limited quantities.

立即订购并开发

评估板

HDC3120EVM — HDC3120 evaluation module

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
EVM 用户指南 HDC3120EVM 评估模块 PDF | HTML 英语版 PDF | HTML 2025年 3月 3日
证书 HDC3120EVM EU Declaration of Conformity (DoC) 2024年 11月 26日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频