LM27402SQEVAL
LM27402 评估板
LM27402SQEVAL
概述
The LM27402 evaluation board represents a 20A typical application circuit. The application circuit is optimized for an input voltage of 12V. However, input voltage feed-forward technology allows the evaluation board to operate up to 20V while maintaining a stable output voltage of 1.5V at 20A. Temperature compensated inductor DCR current limit circuitry provides a steady current limit setpoint. Extra MOSFET and input/output capacitor footprints are included to accommodate higher currents if desired. An externally set soft-start time of 10 ms provides a controlled monotonic startup. The LM27402 evaluation board also supports pre-biased startup and provides a tracking connection for power supply sequencing. An external clock can be applied to change the switching frequency through an on board synchronization connection. PGOOD is externally pulled up to VDD and can be monitored via an on board terminal. Two extra terminals are included to provided a network analyzer connection for control loop stability analysis. The PCB measures 1.3? x 1.8? and includes input/output banana connectors for the input supply and load.
直流/直流控制器
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LM27402 Buck Controller Evaluation Module User's Guide (Rev. C) | PDF | HTML | 2022-1-10 | ||
| 证书 | LM27402SQEVAL EU RoHS Declaration of Conformity (DoC) (Rev. A) | 2022-3-8 |