LM3150-500EVAL

用于 LM3150-500 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压

LM3150-500EVAL

立即订购

概述

The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the output voltage adjusted to 3.3V, with a typical max load current of 10A. This board is configured for 500 kHz. The printed circuit board consists of 4 layers of FR4 material and the top and bottom layers using 2 once copper and the inner layers using 1 once copper. The board size is 2.9" X 2.9".

The evaluation board allows for a variety of configurations, and this multifunctional capability is used to also accept the fixed output versions of the LM3150 such as the LM3151-3.3, LM3152-3.3, and LM3153-3.3.

特性
  • Switching Frequency: 500 kHz
  • Input Voltage Range: 6V to 24V
  • Output Voltage: 3.3V
  • Output Current: 0A to 10A

 

DC/DC controllers
LM3150 具有可调输出电压的 6V 至 42V 同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3150-500EVAL/NOPB — 用于 LM3150-500 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM3150-500EVAL/NOPB 用于 LM3150-500 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 AN-1900 LM3150 Evaluation Boards (Rev. D) 2013-5-1
证书 LM3150-500EVAL/NO EU Declaration of Conformity (DoC) 2019-1-2
证书 LM3150-500EVAL EU Declaration of Conformity (DoC) 2019-1-2
证书 LM3150-500EVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持