主页 电源管理 交流/直流和直流/直流控制器(外部 FET)

LM3150

正在供货

具有可调输出电压的 6V 至 42V 同步降压控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM25148 正在供货 具有超低 IQ 的 42V 同步降压直流/直流控制器 Improved EMI performance with QFN package and dual random spread spectrum.

产品详情

Rating Catalog Topology Buck Controller Iout (max) (A) 12 Vin (max) (V) 42 Vin (min) (V) 6 Vout (max) (V) 40 Vout (min) (V) 0.6 Control mode COT with emulated ripple Features Adjustable current limit, Enable, Frequency synchronization, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 3500 Duty cycle (max) (%) 96 Number of phases 1
Rating Catalog Topology Buck Controller Iout (max) (A) 12 Vin (max) (V) 42 Vin (min) (V) 6 Vout (max) (V) 40 Vout (min) (V) 0.6 Control mode COT with emulated ripple Features Adjustable current limit, Enable, Frequency synchronization, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 3500 Duty cycle (max) (%) 96 Number of phases 1
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • PowerWise™ Step-Down Controller
  • 6-V to 42-V Wide Input Voltage Range
  • Adjustable Output Voltage Down to 0.6 V
  • Programmable Switching Frequency up to 1 MHz
  • No Loop Compensation Required
  • Fully WEBENCH® Enabled
  • Low External Component Count
  • Constant On-Time (COT) Control
  • Ultra-Fast Transient Response
  • Stable With Low ESR Capacitors
  • Output Voltage PreBias Startup
  • Valley Current Limit
  • Programmable Soft-Start
  • Create a Custom Design Using the LM3150 with the WEBENCH Power Designer
  • PowerWise™ Step-Down Controller
  • 6-V to 42-V Wide Input Voltage Range
  • Adjustable Output Voltage Down to 0.6 V
  • Programmable Switching Frequency up to 1 MHz
  • No Loop Compensation Required
  • Fully WEBENCH® Enabled
  • Low External Component Count
  • Constant On-Time (COT) Control
  • Ultra-Fast Transient Response
  • Stable With Low ESR Capacitors
  • Output Voltage PreBias Startup
  • Valley Current Limit
  • Programmable Soft-Start
  • Create a Custom Design Using the LM3150 with the WEBENCH Power Designer

The LM3150 SIMPLE SWITCHER® controller is an easy-to-use and simplified step-down power controller capable of providing up to 12 A of output current in a typical application. Operating with an input voltage range of 6 V to 42 V, the LM3150 controller features an adjustable output voltage down to 0.6 V. The switching frequency is adjustable up to 1 MHz and the synchronous architecture provides for highly efficient designs. The LM3150 controller employs a constant on-time (COT) architecture with a proprietary emulated ripple mode (ERM) control that allows for the use of low ESR output capacitors, which reduces overall solution size and output voltage ripple. The COT regulation architecture allows for fast transient response and requires no loop compensation, which reduces external component count and reduces design complexity.

Fault protection features such as thermal shutdown, undervoltage lockout, overvoltage protection, short-circuit protection, current limit, and output voltage prebias start-up allow for a reliable and robust solution.

The LM3150 concept provides for an easy-to-use complete design using a minimum number of external components and TI’s WEBENCH online design tool. WEBENCH provides design support for every step of the design process and includes features such as external component calculation with a new MOSFET selector, electrical simulation, thermal simulation, and Build-It boards for prototyping.

The LM3150 SIMPLE SWITCHER® controller is an easy-to-use and simplified step-down power controller capable of providing up to 12 A of output current in a typical application. Operating with an input voltage range of 6 V to 42 V, the LM3150 controller features an adjustable output voltage down to 0.6 V. The switching frequency is adjustable up to 1 MHz and the synchronous architecture provides for highly efficient designs. The LM3150 controller employs a constant on-time (COT) architecture with a proprietary emulated ripple mode (ERM) control that allows for the use of low ESR output capacitors, which reduces overall solution size and output voltage ripple. The COT regulation architecture allows for fast transient response and requires no loop compensation, which reduces external component count and reduces design complexity.

Fault protection features such as thermal shutdown, undervoltage lockout, overvoltage protection, short-circuit protection, current limit, and output voltage prebias start-up allow for a reliable and robust solution.

The LM3150 concept provides for an easy-to-use complete design using a minimum number of external components and TI’s WEBENCH online design tool. WEBENCH provides design support for every step of the design process and includes features such as external component calculation with a new MOSFET selector, electrical simulation, thermal simulation, and Build-It boards for prototyping.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM25145 正在供货 具有宽占空比范围的 6V 至 42V 同步降压直流/直流控制器 A next-generation solution that provides comparable functionality, smaller solution size and higher efficiency over a 6-V to 42-V operating voltage range.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 LM3150 Wide-VIN Synchronous Buck Controller 数据表 (Rev. G) PDF | HTML 2015年 4月 23日
模拟设计期刊 控制模式快速参考指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 9月 5日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
应用手册 Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (Rev. A) 2013年 4月 23日
设计指南 SIMPLE SWITCHER® 易电源 > 设计指南 英语版 2012年 12月 14日
应用手册 Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (cn) 最新英语版本 (Rev.A) 2006年 9月 27日
应用手册 AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (cn) 2004年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM3150-250EVAL — 用于 LM3150-250 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压

The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)

用户指南: PDF
TI.com 上无现货
评估板

LM3150-500EVAL — 用于 LM3150-500 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压

The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)

用户指南: PDF
TI.com 上无现货
评估板

LM3150-750EVAL — 用于 LM3150-750 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压

The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the (...)

用户指南: PDF
TI.com 上无现货
评估板

LM3152-3.3DEMO — LM3152 - RD-164 - 演示板

The LM3152-3.3 demonstration board is a part of the PowerWise® family of SIMPLE SWITCHER® Controllers. It has been designed to balance solution size and performance. The Constant-On-Time (COT) Emulated Ripple Mode (ERM) Control allows for the use of low ESR output capacitors and therefore (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM3150 PSpice Transient Model (Rev. B)

SNVM059B.ZIP (117 KB) - PSpice Model
仿真模型

LM3150 TINA-TI Startup Reference Design (Rev. A)

SNVM426A.TSC (143 KB) - TINA-TI Reference Design
仿真模型

LM3150 TINA-TI Steady State Reference Design

SNVM693.TSC (142 KB) - TINA-TI Reference Design
仿真模型

LM3150 TINA-TI Transient Spice Model (Rev. A)

SNVM425A.ZIP (24 KB) - TINA-TI Spice Model
仿真模型

LM3150 Unencrypted PSpice Transient Model

SNVMB62.ZIP (4 KB) - PSpice Model
计算工具

LM315XQUICK-CALC — LM315x 快速入门 Simple Switcher 控制器组件计算器

参考设计

PMP9402 — 紧凑型双通道 2.5A USB 车载充电器参考设计

PMP9402 是一种双 USB 汽车充电器。此设计利用 LM3150、TPS2561 双通道电源开关和 TPS2513 USB 专用充电端口控制器。此设计的输入工作电压为 6 到 40V。输出设置为 5V;两个通道均有 2.5A 的电流限制。此设计的开关频率为 300 kHz。此设计用于汽车售后市场应用。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 14 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频