LM5066H1EVM
LM5066H1 评估模块
LM5066H1EVM
概述
This user’s guide describes the LM5066H1EVM. The LM5066H1EVM contains evaluation and reference circuitry for the LM5066H1 hot-swap controller. The LM5066H1 device combines a high-performance hot-swap controller with a PMBus interface to accurately measure, protect, and control the electrical operating conditions of systems connected to a backplane power bus.
特性
- 40V to 60V (typical) operation
- 40A to 200A programmable overcurrent threshold using PMBus
- Adjustable output voltage slew rate control
- Adjustable transient current blanking timer using PMBus
- TVS diode for input and Schottky diode for output transient protections
- Programmable current limiting and power limiting for complete SOA protection
热插拔控制器
立即订购并开发
评估板
LM5066H1EVM — LM5066H1 评估模块
LM5066H1EVM — LM5066H1 评估模块
评估模块 (EVM) 用 GUI
LM5066HXEVM-GUI — LM5066Hx 评估模块 GUI
支持的产品和硬件
LM5066HXEVM-GUI — LM5066Hx 评估模块 GUI
发布信息
https://dev.ti.com/gallery/view/PowerSwitches/LM5066Hx/ver/1.0.0/
新增功能
- New GUI for LM5066Hx device
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LM5066H1 评估模块 | PDF | HTML | 英语版 | 2026-1-6 | |
| 证书 | LM5066H1EVM EU Declaration of Conformity (DoC) | 2025-12-2 |