LM5116EVAL
宽范围同步降压控制器评估模块
LM5116EVAL
概述
LM5116 Wide Range Synchronous Buck Controller
特性
- Emulated peak current mode
- Wide operating range up to 100V
- Low IQ sleep mode (<10µA)
- Drives standard or logic level MOSFETs
- Robust 2A peak gate drive
- Free-run or synchronous operation to 1MHz
- Optional diode emulation mode
- Programmable output from 1.215V to 80V
- Precision 1.5% voltage reference
- Programmable current limit
- Programmable soft-start
- Programmable line under-voltage lockout
- Automatic switch to external bias supply
- TSSOP-20EP exposed pad
- Thermal shutdown
DC/DC controllers
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AN-1596 LM5116 Evaluation Board (Rev. C) | 2013-4-24 | |||
| 证书 | LM5116EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |