LMH2110TMEVAL

LMH2110 评估板

LMH2110TMEVAL

立即订购

概述

The evaluation board is designed to help the evaluation of the LMH2110, which is a 45 dB Logarithmic RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios, i.e. large variations of the signal envelope. Such signals are encountered in W-CDMA and LTE cell phones. The RMS measurement topology inherently ensures a modulation insensitive measurement.

The device has an RF frequency range from 50 MHz to 8 GHz. It provides an accurate, temperature and supply insensitive, output voltage that relates linearly to the RF input power in dBm. The LMH2110's excellent conformance to a logarithmic response enables an easy integration by using slope and interceptonly, reducing calibration effort significantly. The device operates with a single supply from 2.7V to 5V. The LMH2110 has an RF power detection range from -40 dBm to 5 dBm and is ideally suited for use in combination with a directional coupler. Alternatively a resistive divider can be used as well.

The device is active for EN = High, otherwise it is in a low power consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high-impedance during shutdown. The LMH2110 power detector is offered in a tiny 6-bump microSMD package.

特性
  • Logarithmic root mean square response
  • 45 dB linear-in-dB power detection range
  • Multi-band operation from 50 MHz to 8 GHz
  • LOG conformance better than ±0.5 dB
  • Highly temperature insensitive, ±0.25 dB
  • Modulation independent response, 0.08 dB
  • Minimal Slope and Intercept variation
  • Shutdown functionality
  • Wide supply range from 2.7V to 5V
  • Tiny 6-bump microSMD package
射频功率检测器
LMH2110 具有 45dB 动态范围的 8GHz 对数 RMS 功率检测器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMH2110TMEVAL/NOPB — LMH2110 评估板

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LMH2110TMEVAL/NOPB LMH2110 评估板

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
证书 LMH2110TMEVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2
应用手册 AN-2014 LMH2110 Evaluation Board (Rev. B) 2014-7-7

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持