LMH2110
- Wide Supply Range from 2.7 V to 5 V
- Logarithmic Root Mean Square Response
- 45-dB Linear-in-dB Power Detection Range
- Multi-Band Operation from 50 MHz to 8 GHz
- LOG Conformance Better than ±0.5 dB
- Highly Temperature Insensitive, ±0.25 dB
- Modulation Independent Response, 0.08 dB
- Minimal Slope and Intercept Variation
- Shutdown Functionality
- Tiny 6-Bump DSBGA Package
The LMH2110 is a 45-dB Logarithmic RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios; that is, large variations of the signal envelope. Such signals are encountered in W-CDMA and LTE cell phones. The RMS measurement topology inherently ensures a modulation insensitive measurement.
The device has an RF frequency range from 50 MHz to 8 GHz. It provides an accurate, temperature and supply insensitive output voltage that relates linearly to the RF input power in dBm. The LMH2110 device has excellent conformance to a logarithmic response, enabling easy integration by using slope and intercept only, reducing calibration effort significantly. The device operates with a single supply from 2.7 V to 5 V. The LMH2110 has an RF power detection range from –40 dBm to 5 dBm and is ideally suited for use in combination with a directional coupler. Alternatively, a resistive divider can be used.
The device is active for EN = High; otherwise, it is in a low power-consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high-impedance during shutdown.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LMH2110 8-GHz Logarithmic RMS Power Detector with 45-dB Dynamic Range 数据表 (Rev. D) | PDF | HTML | 2015年 6月 30日 | ||
| 应用手册 | 使用 LMH2110 检测 VSWR | PDF | HTML | 英语版 | PDF | HTML | 2023年 11月 20日 | |
| 选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
| 应用手册 | AN-2014 LMH2110 Evaluation Board (Rev. B) | 2014年 7月 7日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMH2110TMEVAL — LMH2110 评估板
The evaluation board is designed to help the evaluation of the LMH2110, which is a 45 dB Logarithmic RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios, i.e. large variations of the signal envelope. Such signals (...)
TSG06D00EVM — 6GHz 双通道射频信号发生器评估模块
TSG06D00EVM 是德州仪器 (TI) 推出的一款双通道 6GHz 射频信号发生器评估模块,专为需要紧凑型、USB 控制射频源的工程师设计,适用于实验室工作台测试、系统评估及自动化测试应用。该器件提供两个半独立的相干射频输出通道,具有校准的功率输出和一个可通过 USB-TMC 访问的完整 SCPI 命令集。
TIDA-00897 — WLAN 应用的高精度对数 RMS 功率检测器参考设计
发射功率控制的应用范围非常广泛:从移动手持设备到工业再到汽车应用均适用。例如,LMH2110 可用于汽车电子产品,从而满足 LTE 或 WiFi (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YFQ) | 6 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。