LMR70503EVM

LMR70503 评估模块

LMR70503EVM

立即订购

概述

The LMR70503 is an inverting buck-boost converter with adjustable negative output voltage in a tiny 8-bump thin micro SMD package (0.84 mm × 1.615 mm × 0.6 mm). Its unique control method is designed to provide fast transient response, low outputnoise, high efficiency, and tight regulation in the smallest possible PCB area. The LMR70503 has built in soft start, peak currentlimit, minimum switching frequency limit, and Under Voltage Lock Out (UVLO), with no external compensation required. Forease of use, the EN pin is referred to the IC ground instead of the negative output voltage. The LMR70503 is operating inDiscontinuous Conduction Mode (DCM) in light load. The minimum switching frequency is limited to 500 kHz to avoid audiofrequency interference to other systems. Very small total solution size can be achieved with the tiny footprint of the LMR70503and the low external component count.

特性
  • Tiny 8-Bump Thin Micro SMD Package: 0.84 mm × 1.615 mm × 0.6 mm
  • 2.8 V to 5.5 V Input Voltage Range
  • Adjustable Output Voltage: -0.9 V to -5.5 V
  • 320 mA Switch Current Limit
  • 500 kHz Minimum Switching Frequency
  • Ground Referred Enable Input
  • Under Voltage Lock Out (UVLO)
  • No External Compensation
  • Internal Soft Start
  • 1 μA Shutdown Supply Current
  • WEBENCH® Enabled
AC/DC 和 DC/DC 转换器(集成 FET)
LMR70503 2.8V 至 5.5V、300mA 降压/升压负输出稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMR70503EVM/NOPB — LMR70503 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-2264 LMR70503 Demo Board (Rev. A) 2013年 4月 25日
证书 LMR70503EVM/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频