LMR70503
- Tiny 8-Bump Thin DSBGA Package: 0.84 mm × 1.615 mm × 0.6 mm
- 2.8 V to 5.5 V Input Voltage Range
- Adjustable Output Voltage: -0.9 V to -5.5 V
- 320 mA Switch Current Limit
- 500 kHz Minimum Switching Frequency
- Ground Referred Enable Input
- Under Voltage Lock Out (UVLO)
- No External Compensation
- Internal Soft Start
- 1 µA Shutdown Supply Current
- Small Output Voltage Ripple
- WEBENCH Enabled
Performance Benefits
- Easy To Use
- Tiny Overall Solution Size Reduces System Cost
SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.
The LMR70503 is a buck-boost converter with adjustable negative output voltage in a tiny 8-bump thin DSBGA package. Its unique control method is designed to provide fast transient response, low output noise, high efficiency, and tight regulation in the smallest possible PCB area. The LMR70503 has built in soft start, peak current limit, minimum switching frequency, and Under Voltage Lock Out (UVLO), with no external compensation required. For ease of use, the Enable pin is referred to the IC ground, instead of the lowest potential of the IC: the negative output voltage.
技术文档
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMR70503EVM — LMR70503 评估模块
LMR70503 Unencrypted PSpice Transient Model Package (Rev. A)
TIDA-00431 — 采用 8GHz 直流耦合差分放大器的射频采样 4GSPS ADC 参考设计
该参考设计介绍了一款宽带射频接收器,该接收器采用 4GSPS 模数转换器 (ADC) 并具有一个 8GHz 直流耦合全差分放大器前端。放大器前端提供信号增益,并且能够捕获下行到直流的信号,而平衡-非平衡变压器耦合输入则无法做到这一点。
TIDA-00826 — 50 欧姆 2GHz 示波器前端参考设计
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YFX) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。