LP5562EVM
具有可编程照明序列的四通道 LED 驱动器评估模块
LP5562EVM
概述
Four Channel LED Driver with Programmable Lighting Sequences Evaluation Module
The LP5562 is a four channel LED driver designed to produce a variety of lighting effects for mobile devices. The device has a program memory for creating variety of lighting sequences. When program memory has been loaded, the LP5562 can operate independently without processor controlThe LP5562EVM Evaluation Kit is based on a computer controlled system, where the actual LP5562 devices are controlled and powered through the USB interface. Also, external power can be used if wanted. Two different sets of LEDs can be selected, either white LEDs or RGB LEDs.特性
- Independently programmable constant current outputs with 8-bit current setting and 8-bit PWM control
- Typical LED output saturation voltage 60 mV and current matching 1%
- Flexible PWM Control for LED Outputs
- Automatic power save mode with external clock
- Three program execution engines with flexible instruction set
- Autonomous operation without external control
- SRAM program memory for Lighting Pattern Programs
- I2C compatible interface
- Very small solution size with microSMD-12 package, 0.4 mm pitch
RGB LED 驱动器
立即订购并开发
评估板
LP5562EVM — 具有可编程照明序列评估模块的四通道 LED 驱动器
TI.com 上无现货
评估模块 (EVM) 用 GUI
SNVC086 — LP5562 EVM Software
SNVC086 — LP5562 EVM Software
版本: 01.00.00.00
发布日期: 04 四月 2013
产品
RGB LED 驱动器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/snvc086 or www.ti.com.cn/lit/xx/snvc086/snvc086.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNVC086. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 5
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LP5562EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | LP5562 Four-Channel RGB- or White-LED Driver With Internal Program Memory and Independent Channel Control 数据表 (Rev. B) | PDF | HTML | 2016年 12月 6日 | |||
应用手册 | LP5562 中间引脚的布线 | 英语版 | 2016年 5月 5日 | |||
用户指南 | LP5562 Evaluation Module User's Guide (Rev. A) | 2014年 9月 8日 | ||||
数据表 | 具有可编程照明序列的四通道发光二极管 (LED) 驱动器 数据表 | 最新英语版本 (Rev.B) | PDF | HTML | 2014年 1月 29日 |