MISTR-3P-SOM-AM65X
概述
The AM65x SOM from Mistral is an easy to use, compact, light-weight system on module (SOM) providing very high processing power for industrial applications. This module is based on Texas Instruments Sitara™ AM6548 SoC and is ideal for complex processing, connectivity and control required for Industry 4.0. With a form factor of just 63mm x 90mm, this is one of the smallest TI Sitara™ Arm® based SOMs available in the market.
Mistral’s AM6548 industrial SOM consists of 64-bit quad-core Arm Cortex-A53 @ 1.1GHz with a Dual-core ARM Cortex®-R5F MCU subsystem, 2GB DDR4 with 1GB ECC, 8GB eMMC and with major interfaces available via inter-board connectors. Equipped with powerful features, the AM65x Industrial SOM is ideal for designs requiring secure boot, multi-protocol Gigabit communication, graphics, functional safety features and time-sensitive-networking (TSN). The feature-rich SOM supports Industrial communication through PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-system supporting protocols such as Profinet, EtherCAT, Ethernet/IP and cycle-by-cycle PWM control in a very small footprint.
Application development on the AM65x Industrial SOM is enabled with embedded Linux, Linux-RT, TI-RTOS and Android which are based on TI’s Processor SDK
基于 Arm 的处理器
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。