SEMTC-3P-EBK-SDVOE-DLP00
概述
Design your next TI DLP® Product to take advantage of the vast Software Defined Video over Ethernet, SDVoE™, ecosystem, enabled by Semtech’s BlueRiver® technology. Semtech’s EBK-SDVoE-DLP00 is a swap in replacement to the HDMI-only Vx1 interface front-end system included with the standard DLPC7540EVM kit. The combination of the EBK-SDVOE-DLP00 and the DLPC7540EVM with either the DLP471TEEVM or DLP650TEEVM can display SPLASH, test patterns or video from SDVoE or HDMI sources on the DMD. SDVoE is the technology of choice for uncompressed quality and zero-frame latency AV over IP. Based on Semtech’s BlueRiver AVP1000 ASIC, the EBK-SDVoE-DLP00 enables DLP projectors to connect directly into an AV over IP network and interoperate with the existing ecosystem of SDVoE-enabled products and solutions. Thanks to the scalability of SDVoE, 4K DLP projectors equipped with the SDVoE front-end can easily be integrated into existing SDVoE installations and rely on software applications built around the SDVoE API.
≥ 0.47 英寸阵列产品
相关设计资源
硬件开发
评估板
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。