SN65LVDS31-32EVM
适用于 SNx5LVDS31 和 SNx5LVDS32 的 SN65LVDS31-32EVM 评估模块
SN65LVDS31-32EVM
概述
The SN65LVDS31-32EVM evaluation moduel (EVM) includes the SV65LVDS31 quad driver and the SN65LVDS32 quad receiver. The SN65LVDS31 device is a TIA/EIA-644 standard-compliant LVDS driver. The SN65LVDS32 device is a TIA/EIA-644 standard-compliant receiver that has a passive open-circuit failsafe detection circuit. The failsafe circuit included in the SN65LVDS32 includes a pair of 300-kΩ pullup resistors on the bus pins.
Note: This tool replaces the SN65LVDS31/32A.
We offer a family of low-voltage differential signaling (LVDS) EVMs that are designed to analyze the electrical characteristics of our LVDS drivers and recevivers. We have four unique EVMs to evaluate the different classes of our LVDS devices. These EVMs support a combination of different drivers and receivers. The two LVDS drivers listed are pin compatible. The LVDS receivers listed are also pin compatible. The same printed circuit board (PCB) was used for all four EVMs and therefore the operating instructions included herein apply to all EVMs.
EVM options for LVDS devices
LVDS EVM tool number | LVDS quad drivers | LVDS quad receivers | |||
SN65LVDS31 | SN65LVDM31 | SN65LVDS32 | SN65LVDS32B | SN65LVDS33 | |
| SN65LVDS31-32EVM (SLLP101-1) | X | X | |||
| SN65LVDS31-32BEVM (SLLP101-2) | X | X | |||
| SN65LVDM31-32BEVM (SLLP101-3) | X | X | |||
| SN65LVDS31-33EVM (SLLP101-4) | X | X | |||
特性
- Allows quick, easy, and accurate evaluation of our LVDS products
- Allows different interconnections for various topologies
- CE compliant for distribution within the European Community
LVDS、M-LVDS 和 PECL IC
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| 证书 | SN65LVDS31-32EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | Low Voltage Differential Signaling (LVDS) Evaluation Module (EVM) for Quad Drive (Rev. C) | 2010-2-16 |