SN75LVDS31
- Meets or Exceeds the Requirements of ANSI TIA/EIA-644 Standard
- Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and a 100-
Load
- Signaling Rates up to 155 Mbps
- Operates From a Single 3.3-V Supply
- Driver at High Impedance When Disabled or With VCC = 0
- Low-Voltage TTL (LVTTL) Logic Input Levels
- Characterized For Operation From 0°C to 70°C
The SN75LVDS31 and SN75LVDS9638 are differential line drivers that implement the
electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers
the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce
the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four
current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100- load
when enabled.
The intended application of these devices and signaling technique is for point-to-point baseband data
transmission over controlled impedance media of approximately 100 . The transmission media may be
printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent
upon the attenuation characteristics of the media and the noise coupling to the environment.
The SN75LVDS31 and SN75LVDS9638 are characterized for operation from 0°C to 70°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | High-Speed Differential Line Drivers 数据表 (Rev. C) | 2001年 6月 22日 | |||
应用简报 | LVDS to Improve EMC in Motor Drives | 2018年 9月 27日 | ||||
应用简报 | How Far, How Fast Can You Operate LVDS Drivers and Receivers? | 2018年 8月 3日 | ||||
应用简报 | How to Terminate LVDS Connections with DC and AC Coupling | 2018年 5月 16日 | ||||
应用手册 | An Overview of LVDS Technology | 1998年 10月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SN65LVDS31-32BEVM — 适用于 LVDS31 和 LVDS32B 的 SN65LVDS31-32B 低压差分信号评估模块
TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.
As seen (...)
SN65LVDS31-32EVM — 适用于 SNx5LVDS31 和 SNx5LVDS32 的 SN65LVDS31-32EVM 评估模块
The SN65LVDS31-32EVM evaluation moduel (EVM) includes the SV65LVDS31 quad driver and the SN65LVDS32 quad receiver. The SN65LVDS31 device is a TIA/EIA-644 standard-compliant LVDS driver. The SN65LVDS32 device is a TIA/EIA-644 standard-compliant receiver that has a passive open-circuit failsafe (...)
SN65LVDS31-33EVM — 用于 SN65LVDS31 和 SN65LVDS33 的评估模块
TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.
As seen in the Combination (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (D) | 16 | Ultra Librarian |
TSSOP (PW) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点