TECHN-3P-VLI-X-SL

TechNexion VizionLink fully-enclosed, IP68 camera modules based on FPD-Link III serializers, S-mount

TECHN-3P-VLI-X-SL

来自 : TechNexion
立即订购

概述

Fully-enclosed, IP68 camera modules from TechNexion based on FPD-Link III serializers compatible with evaluation modules (EVMs) and single-board computers (SBCs) featuring AM6x and TDA4x processors.

Each camera module is based on color image sensors with varying resolution and performance for a broad range of applications.

All camera modules in this family are fitted with an M12 Lens, have an on-board or on-chip ISP, and contain an IR-cut filter.

The camera module comes with a 1-m FAKRA cable assembly by default, with the option to select 5 m, 10 m, or 15 m cable length.

特性
  • 29.5 mm (W) x 29.5 mm (H) x 32.3 mm (D)
  • Industry-standard FAKRA connectors
  • FPD-Link serial data and power over a single coaxial cable
  • Fully-enclosed, IP68 rating, S-mount with lens installed
  • Power supplied through coaxial cable plugged into FAKRA connector
  • Various camera sensors for different applications
  • VizionViewer™ SDK for Linux Yocto

 

FPD-Link 串行器/解串器
DS90UB953-Q1 适用于 2MP/60fps 摄像机与雷达的 2MP MIPI® CSI-2 FPD-Link III 串行器

 

V3Link 串行器/解串器
TSER953 适用于高速传感器的 4.16Gbps MIPI® CSI-2 V³Link 串行器
下载 观看带字幕的视频 视频
照片提供方为 TechNexion

立即订购并开发

Third-party accessory

VLI-AR0144-SL — AR0144 1-MP color global shutter camera with 83º FOV, M12 Lens

Third-party accessory

VLI-AR0234-SL — AR0234 2.3-MP color global shutter camera with 83º FOV, M12 Lens

Third-party accessory

VLI-AR0521-SL — AR0521 5-MP color rolling shutter camera with 86º FOV, M12 Lens

Third-party accessory

VLI-AR0522-SL — AR0522 5-MP color rolling shutter camera with 86º FOV, M12 Lens

Third-party accessory

VLI-AR0821-SL — AR0821 8-MP color rolling shutter camera with 72º FOV, M12 Lens

Third-party accessory

VLI-AR0822-SL — AR0822 8-MP color rolling shutter camera with 72º FOV, M12 Lens

Third-party accessory

VLI-AR1335-SL — AR1335 13-MP color rolling shutter camera with 85º FOV, M12 Lens

Third-party accessory

VLI-OV5640-SL — OV5640 5-MP color rolling shutter camera with 84º FOV, M12 Lens

应遵守 TI 的评估模块标准条款与条件.

相关设计资源

硬件开发

评估板
TECHN-3P-SOM-ROVY-4VM TechNexion ROVY-4VM system-on-module for TDA4VM SoC with dual Arm® Cortex®-A72 C7x DSP GPU

支持与培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。要在设计期间获得支持,请联系 TechNexion.

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。