特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。
TechNexion
System on module vendor for TI Arm-based processors with in-house manufacturing and design services
Created up in 2001 with a mission to reduce the cost and time spent to develop embedded devices, TechNexion has become one of the most respected and fastest growing embedded systems solution providers. TechNexion's system on modules, embedded mainboards, fan-less embedded computers and panel PCs have enabled some of the biggest OEM/ODMs to create successful products used by the multimedia, communications, security, automation and process control industries.
Continuously investing in the latest production technologies, state-of-the-art equipment upgrades and R&D so that all products deliver the benefits of the latest technology, no matter how complex. TechNexion also backs up all products and solutions with an industry-leading longevity commitment, open hardware documentation and open source software.
-
+88-628-227-3585
- 联系合作伙伴
- www.technexion.com
- 评估板
- 中国
- 亚洲其他地区
- 北美
- 南美洲
- 印度
- 大洋洲
- 日本
- 欧洲
- 非洲
- 16F-5, No. 736, Zhongzheng Road, ZhongHe District, 23511
- New Taipei City, Taiwan
- New Taipei City, Taiwan, 23511
资源
TECHN-3P-SOM-AXON-AM62 — 搭载 AM6254 四核 Cortex-A53 1.4GHz 处理器的 Technexion AXON-AM62x 模块上系统
The AXON-AM62x system-on-module (SOM) is the edge processing solution for applications requiring the highest amount of I/O for sensory input, actuation control and edge processing. At just 37 mm × 58 mm, with a PCB footprint optimized board-to-board connector, AXON modules integrate the (...)
TECHN-3P-SOM-ROVY-4VM — TechNexion ROVY-4VM system-on-module for TDA4VM SoC with dual Arm® Cortex®-A72 C7x DSP GPU
The TechNexion ROVY-4VM is a system-on-module (SOM) developed for mobile robotic, industrial automation and machine vision applications. This SOM is designed for real-time processing in embedded vision applications. The TDA4VM SOC integrates dual ARM®v8 Cortex® A72, 6x 1.0 GHz ARM Cortex (...)
TECHN-3P-TEVI-OV5640 — TechNexion TEVI-OV5640 evaluation kits for OV5640 camera module with FFC connector
Camera module evaluation kit from TechNexion compatible with evaluation modules (EVMs) and single-board computers (SBCs) featuring AM6x processors.
Sensor - OmniVision OV5640 MIPI-CSI2 CMOS image sensor: up to 5MP resolution, color, rolling shutter, and on-chip ISP.
Lens - 84 Degree M12 Lens with (...)
TECHN-3P-VLI-X-SL — TechNexion VizionLink fully-enclosed, IP68 camera modules based on FPD-Link III serializers, S-mount
Fully-enclosed, IP68 camera modules from TechNexion based on FPD-Link III serializers compatible with evaluation modules (EVMs) and single-board computers (SBCs) featuring AM6x and TDA4x processors.
Each camera module is based on color image sensors with varying resolution and performance for a (...)