TPS4141Q1EVM

TPS4141-Q1 评估模块

TPS4141Q1EVM

立即订购

概述

The TPS4141-Q1 evaluation module (EVM) contains multiple test points and jumpers to fully evaluate the performance and functionality of the TPS4141-Q1 device. The evaluation module contains everything needed to test and assess the TPS4141-Q1 before designing into part of a greater application's power system. The EVM can be used stand-alone or can optionally be paired with an external microcontroller for driving the enable and configuration logic signals of the device. The full range of application features such as adjustable sense voltage gain for optimized ADC performance and bi-directional voltage monitoring are enabled and visible through use of this evaluation module. This EVM is populated with TPS4141-Q1 in an SOIC package.

特性
  • Onboard 5V LDO regulator for VDD rail and chip enable supply
  • Configurable amplifier gain settings for optimized ADC performance
  • Configurable bi-directional and uni-directional voltage monitoring mode
  • Onboard 2.05V voltage reference to support bidirectional voltage monitoring
  • Test points available for every pin and voltage supply to verify correct functionality
  • Reusable test points for optionally driving control signals by external microcontroller
  • Terminal blocks for easily wired high-voltage board connections
固态继电器
TPS4141-Q1 具有集成开关的汽车级 1200V 可配置精密电阻分压器
下载 观看带字幕的视频 视频
重要说明
Limited quantities

TPS4141Q1EVM is a prototype evaluation module and is available in limited quantities.

立即订购并开发

评估板

TPS4141Q1EVM — TPS4141-Q1 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TPS4141Q1EVM TPS4141-Q1 评估模块

close
版本: null
发布日期:
计算工具

HV-MONITORING-RANGE-ACCURACY-CALC — TPS4141-Q1 Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
固态继电器
TPS4141-Q1 具有集成开关的汽车级 1200V 可配置精密电阻分压器
硬件开发
评估板
TPS4141Q1EVM TPS4141-Q1 评估模块
下载选项

HV-MONITORING-RANGE-ACCURACY-CALC TPS4141-Q1 Design Calculator

close
版本: 1.0.0
发布日期: 2025-10-3
产品
固态继电器
TPS4141-Q1 具有集成开关的汽车级 1200V 可配置精密电阻分压器
硬件开发
评估板
TPS4141Q1EVM TPS4141-Q1 评估模块

发布信息

Revision 1.0 of the calculator tool, first release for customers.

适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 TPS4141-Q1 评估模块 PDF | HTML 英语版 PDF | HTML 2024-12-17
证书 TPS4141Q1EVM EU Declaration of Conformity (DoC) 2024-11-25

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持