TPS61160EVM-243
TPS61160EVM-243 评估模块
TPS61160EVM-243
概述
The TPS61160EVM-243 demonstrates the TPS61160 White LED Driver with Digital and PWM Brightness Control. With a 40-V rated integrated switch FET, the TPS61160 is a boost converter that drives up to 10 LEDs in series.
特性
* 2.7V to 18V Input Voltage Range * 26V Open LED Protection for 6 LEDs (TPS61160) * 200mV Reference Voltage With ±2% Accuracy* Flexible Digital and PWM Brightness Control* Built-in Soft Start* Up to 90% Efficiency
背光 LED 驱动器
立即订购并开发
评估板
TPS61160EVM-243 — TPS61160EVM-243 评估模块
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLVC422 — TPS6116x-70EVM Software Setup
SLVC422 — TPS6116x-70EVM Software Setup
版本: 01.00.00.0A
发布日期: 06 五月 2013
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc422 or www.ti.com.cn/lit/xx/slvc422a/slvc422a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC422. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS61160EVM-243 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS61161EVM-243 (Rev. D) | 2013年 5月 7日 |