TPS61161EVM-243
TPS61161EVM-243 评估模块
TPS61161EVM-243
概述
The TPS61161EVM-243 facilitates evaluation of the TPS61161 White LED Driver with Digital and PWM Brightness Control. With its 40 V rated integrated switch FET, the TPS61161 is a boost converter to drive up to 10 LEDs in series. The boost converter runs at 600 kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allows for the use of small external components.
特性
- 2.7 V to 18 V input voltage range
- 38 V Open LED protection for 10 LEDs
- 200 mV reference voltage with 2% accuracy
- Flexible Digital and PWM brightness control
- Built-in soft start
背光 LED 驱动器
立即订购并开发
评估板
TPS61161EVM-243 — TPS61161EVM-243 评估模块
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLVC422 — TPS6116x-70EVM Software Setup
SLVC422 — TPS6116x-70EVM Software Setup
版本: 01.00.00.0A
发布日期: 06 五月 2013
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc422 or www.ti.com.cn/lit/xx/slvc422a/slvc422a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC422. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS61161EVM-243 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS61161EVM-243 (Rev. D) | 2013年 5月 7日 |