支持软件
TPS6116XEVM-SW
TPS6116x 评估模块的软件
TPS6116XEVM-SW
概述
The TPS6116xEVM-SW software provides a software interface for the TPS6116x/70 EVM boards. Use this software to change the TPS6116x IC register via the USB Interface Adapter.
特性
The software checks for new updates when started (Microsoft Internet Explorer 6 required).
Software Requirements:
- Microsoft Windows 2000 or Newer Operating System
- Microsoft .Net Framework 2.0
(NOTE: It is advised to install this component independently. This EVM software will attempt to install if it is not already installed, but it might require a restart of your sytem.) - Microsoft Internet Explorer 6 or greater
(NOTE: This is required for receiving automatic updates to the EVM software.)
Hardware Requirements:
- Personal Computer with USB port
- USB Interface Adapter