TPS61383QEVM-167

TPS61383-Q1 evaluation module

TPS61383QEVM-167

立即订购

概述

The TPS61383QEVM-167 operates over a wide backup battery voltage range from 0V to 12V and main battery (VBAT port) voltage range from 0V to 40V to achieve a bi-directional operation. The EVM supports an output up to 7.5A load at 6V BUB and 12V output in boost mode, and supports from 50mA to 5A charging current in charger mode. The TPS61383QEVM-167 supports 2.5% output voltage regulation accuracy in boost mode and 1% voltage accuracy in charger mode. The device functions are adjustable using the I2C interface.

特性
  • Back-up battery (BUB) voltage in boost mode: 0.5V to 12V, 3V minimum voltage for start up
  • Support absolute maximum (VOUT pin) up to 40V
  • Boost output voltage: up to 12V
  • Fault or operation status indication by STATUS pin and I2C
  • Backup battery State-of-Health (SOH) detection
  • Frequency: 400kHz for automotive applications
DC/DC converters
TPS61383-Q1 Automotive, 400kHz, 36V, 30A boost converter with buck, LDO charger and battery health detection
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS61383QEVM-167 — TPS61383-Q1 evaluation module

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TPS61383QEVM-167 TPS61383-Q1 evaluation module

close
版本: null
发布日期:
认证

TPS61383QEVM-167-DOC-CERT — [TPS61383QEVM-167] EU Declaration of Conformity (DoC)

支持的产品和硬件

支持的产品和硬件

产品
DC/DC converters
TPS61383-Q1 Automotive, 400kHz, 36V, 30A boost converter with buck, LDO charger and battery health detection
硬件开发
评估板
TPS61383QEVM-167 TPS61383-Q1 evaluation module

TPS61383QEVM-167-DOC-CERT [TPS61383QEVM-167] EU Declaration of Conformity (DoC)

close
版本: 1.0
发布日期: 2026-4-20
产品
DC/DC converters
TPS61383-Q1 Automotive, 400kHz, 36V, 30A boost converter with buck, LDO charger and battery health detection
硬件开发
评估板
TPS61383QEVM-167 TPS61383-Q1 evaluation module

发布信息

[TPS61383QEVM-167] EU Declaration of Conformity (DoC)

适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 TPS61383-Q1 评估模块 PDF | HTML PDF | HTML 2026-7-21

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频