TPS62170EVM-627
采用 2x2 mm、8 引脚 WSON 封装的 TPS62170(0.5A 同步降压转换器)评估模块
TPS62170EVM-627
概述
The TPS62170EVM-627 (HPA627-002) uses the TPS62170 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62170 is a 0.5-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON package. Both fixed and adjustable output voltage units are available. The user’s guide describes the characteristics, operation, and use of the Texas Instruments TPS62160 and TPS62170 evaluation modules (EVM). These EVMs are designed to help the user easily evaluate andtest the operation and functionality of the TPS62160 and TPS62170. This user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVMs, a schematic diagram, a bill of materials, and test results for the EVMs.
DC/DC converters
设计文件
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS621x0 降压转换器评估模块用户指南 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022-10-28 |
| 证书 | TPS62170EVM-627 EU Declaration of Conformity (DoC) | 2019-1-2 |