TPS76901EVM-127
SOT-23 LDO、5V 至 1.8V、100mA 输出电源
TPS76901EVM-127
概述
The TPS76901EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76901 SOT-23 LDO in an application to regulate from 5 V to a selectable output. The EVM includes input and output capacitors.
特性
Same size and TO-220 package. Simplifies designing of the power supply for the core power of low-power TMS320C54x digital signal processors (DSPs).
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | TPS769xx SOT-23 LDO Linear Regulator | 2000年 2月 11日 | |||
证书 | TPS76901EVM-127 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |