TQ-3P-SOM-TQMA62XX
TQ-Group TQMa62xx system on modules for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors
TQ-3P-SOM-TQMA62XX
概述
The embedded module TQMa62xx, is based on the processor family AM623 and AM625 processor family. This module is designed to use the pin-compatible processors on one module design. This module is ideal for applications that require advanced computing power and scalable graphics performance. The AM62x family is introduced as the successor to the AM335x family of general purpose processors.
This MPU family offers performance enhancements in graphics, computing power and a variety of industrial interfaces. The modules make peripherals, including 2x TSN-capable Gb Ethernet switches, USB 2.0, CAN-FD, UART, LVDS, Parallel RGB, and CSI, available for the designer without complex power and high-speed data routing such as DDR.
特性
- 38 mm x 55 mm HDI module, 38 mm x 38 mm LGA module
- 320-pins, 0.5mm (HDI), 366-pin ball array (LGA)
- 2-GB LPDDR4 with ECC, 64-GB eMMC, 256-MB NOR Flash
- 2x Gb Ethernet switch (TSN), 3x CAN-FD, 2x USB 2.0
- LVDS + Parallel RGB dual-display
- Low power consumption (typ. 2W), integrated security functions
立即订购并开发
STKa62xx — Evaluation and development kit for TQMa62xx
STKa62xx — Evaluation and development kit for TQMa62xx
STKa62xxL — Evaluation and development kit for TQMa62xxL
STKa62xxL — Evaluation and development kit for TQMa62xxL
TQMA62XX — System on module with high density interconnects (HDI), based on AM623 and AM625 processors
TQMA62XX — System on module with high density interconnects (HDI), based on AM623 and AM625 processors
支持和培训
视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。