TTC-3P-CC3300-WIFI-MODULE

TTC HY-330001 WIFI 6 module support any processor or MCU host capable of running a TCP/IP stack

TTC-3P-CC3300-WIFI-MODULE

立即订购

概述

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning algorithms. 
The HY-330001 module is based on TI CC3300 as the core design of a Wi-Fi® 6 wireless module. Wi-Fi supports IEEE 802.11b/g/n/ax MAC, baseband and RF transceivers, 2.4GHz, 20MHz, single-space streaming, hardware-based encryption and decryption, supports WPA2 and WPA3, supports 4-bit SDIO host interface, and application throughput up to 50Mbps. The module is packaged with a 44PIN stamp hole. The size is 12*12*2.5mm including shielding cover.

特性
  • Wi-Fi 6 (802.11ax);
  • Companion IC to any processor or MCU host capable of running a TCP/IP stack;
  • Integrated 2.4 GHz PA for complete wireless solution with up to +20.5 dBm output power;
  • Operating temperature: -40°C to +105°C;
  • Application throughput up to 50 Mbps.
Wi-Fi 产品
CC3300 SimpleLink™ Wi-Fi 6 配套 IC
下载 观看带字幕的视频 视频
照片提供方为 Shenzhen Shengrun Technology Co., Ltd.

立即订购并开发

子卡

HY-330001 — Wifi communication module iot networking module

应遵守 TI 的评估模块标准条款与条件.

支持与培训

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。