TUSB9261DEMO

TUSB9261 演示套件

TUSB9261DEMO

立即订购

概述

The TUSB9261DEMO board is a bridge between a SuperSpeed USB (USB 3.0) bus and a Serial–ATA (SATA) development kit. The TUSB9261DEMO is used to evaluate system compatibility. It provides a TUSB9261 hardware for connection to a SATA device such as a solid state drive, hard disk drive, DVD drive, or Blu-Ray drive. The included firmware is capable of supporting a single SATA drive and supports the following:

  • USB Attached SCSI (UAS)
  • USB Mass Storage Class (MSC) Bulk-Only Transport (BOT) including the 13 error cases.
  • USB Mass Storage Specification for Bootability
  • USB Device Class Definition for Human Interface Devices (HID) for firmware update and manufacturer-specific custom functionality
  • Serial ATA Advanced Host Controller Interface (AHCI)
  • General Purpose Input/Output (GPIO)
  • Pulse Width Modulation (PWM) for LED dimming control
  • Serial Peripheral Interface (SPI) for updating firmware and loading custom device descriptors
  • Serial Communications Interface (SCI) for debug output only

The board works with the LINUX, MAC, and Windows native Mass Storage Class Drivers.

特性
  • 无支架外部存储参考设计
  • 单个 SATA 驱动器自动检测功能
  • USB Attached SCSI (UAS) 协议类支持
  • Bulk Only 传输类支持
USB PHY 与桥
TUSB9261 USB 3.0 5Gbps 转 SATA 桥接器 TUSB9261-Q1 汽车类第二代超高速 USB 3.0 至串行 ATA 桥接器
下载 观看带字幕的视频 视频

立即订购并开发

参考设计

TUSB9261DEMO — TUSB9261 演示套件

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TUSB9261DEMO TUSB9261 演示套件

close
版本: null
发布日期:
参考设计

TUSB9261DEMO.1 — TUSB9261 演示和参考设计

支持的产品和硬件

TUSB9261DEMO.1 TUSB9261 演示和参考设计

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

设计文件

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频