VER-3P-DKPOC
概述
Vermon's DKPOC platform designed with TI's TX7332 and AFE5832LP redefines ultrasound system design for research labs, medical device manufacturers, and startups. It streamlines the development of ultrasound-integrated devices by pairing a handheld probe with an open software environment, dramatically reducing time-to-market by accelerating feasibility studies, proof-of-concept work, and prototyping.
Through the miniaturization of ultrasound chip technology, the DKPOC platform combines portability, energy efficiency, and seamless integration into existing systems, allowing engineers and researchers to develop solutions to specific clinical and research needs. This modular, customizable hardware and software system supports a wide range of ultrasound applications, from robot-assisted image guided procedures to innovative ultrasound applications or biomarker assessment, all with seamless integration into innovative medical devices.
特性
- PULSARUS Windows-based C++ ultrasound software platform (Windows 10/11 GUI) with API/SDK for integration and control
- Programmable sequences (B-mode, M-mode, Pulse Echo) with advanced imaging (harmonic, B-steer, spatial compounding) and flexible scanning formats (linear, sector, virtual apex; 1D transducers, tunable line density)
- Full data access: beamformed and raw channel RF, with import/export support (.raw, .bin, .csv, .mat, .binstream, .cineloop, .png)
- MATLAB® tool suite (Pulsarus MEX, viewers) and source code access for custom processing, automation, and low-level system control
立即订购并开发
OEM USB Probe - 2.75MHz - 64 elts — OEM USB 探头 - 2.75MHz - 64 阵元
OEM USB Probe - 2.75MHz - 64 elts — OEM USB 探头 - 2.75MHz - 64 阵元
OEM USB Probe - 3.5MHz - 128 elts — OEM USB Probe - 3.5MHz - 128 elts
OEM USB Probe - 3.5MHz - 128 elts — OEM USB Probe - 3.5MHz - 128 elts
OEM USB Probe - 6.0MHz - 128 elts — OEM USB Probe - 6.0MHz - 128 elts
OEM USB Probe - 6.0MHz - 128 elts — OEM USB Probe - 6.0MHz - 128 elts
支持和培训
视频系列
观看全部视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。