选择版本

选择版本

未找到结果。请清除搜索并重试。

MCU-PLUS-SDK-AM64X

MCU+ SDK for AM64x – RTOS, No-RTOS

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 12.01.00.33
发布日期: 2026-8-20
产品
多媒体和工业网络 SoC
AM6411 — 单核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6412 — 双核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6421 — 单核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6422 — 双核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6441 — 单核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6442 — 双核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性

文档

MCU PLUS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

Tool to configure SOC pimux and MCU PLUS SDK driver parameters

Buildsheet of supported features

Manifest of software components used with license details

发布信息

Thank you for your interest in the AM64x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
  • Limited testing on SK-AM64 board

新增功能

  • A53 core frequency set to maximum by default
  • IPC RPMsg Linux example: Added remote core shutdown feature
  • New example: Added OSPI PHY Grapher based on UART
  • New example: Added MCRC Auto and Semi CPU Mode
  • New example: Added R5F TCM ECC memory test