选择版本
MMWAVE-MCUPLUS-SDK
适用于 AWR2x44P、AWR2544、AWR2944 和 AWR2944LC 的毫米波 SDK
MMWAVE MCUPLUS SDK Windows Installer
MMWAVE MCUPLUS SDK Linux Installer
TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects by SDK demo.
Linux based Visualizer for configuring AWR2544 mmWave sensor and visualizing the 1D-FFT data sent over ethernet by SDK demo
硬件开发
参考设计
评估板
文档
Release Notes for MMWAVE_MCUPLUS_SDK
User Guide for MMWAVE_MCUPLUS_SDK
Download CCS 12.8.1 Version for Windows or Linux
Download SysConfig 1.21.0 for Windows or Linux
Software Manifest of Components inside MMWAVE_MCUPLUS_SDK
发布信息
The MMWAVE MCUPLUS SDK enables the development of 2nd generation millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.
新增功能
- AWR2x44P: Platform Support for DPL, Drivers, and SBL
- AWR2x44P: Out of Box (OOB) demo supporting TDM, DDM processing and ethernet streaming with power optimization hooks
- AWR2x44P / AWR2944LC / AWR294x (Memory optimization): Re-use radar cube memory to store the detected objects list.
- AWR2x44P / AWR2944LC / AWR294x (Timing optimization): Use EDMA to copy antenna samples of detected objects in Doppler DPU
- AWR2x44P / AWR2944LC / AWR294x: Histogram based detection on Doppler - azimuth heatmap (Compile time option)
- AWR294x: DDMA demodulation and max sub-band computation on HWA with band-wise transpose using EDMA
- AWR2544: gPTP stack integration with OOB (Trigger frames through CPTS timestamp)
- AWR2x44P/ AWR294x/ AWR2544: Enabled GENF signal configuration through TSN stack
- AWR2x44P/ AWR294x: C66 Context save/restore feature with example