选择版本

选择版本

未找到结果。请清除搜索并重试。

MSPM33-SDK

MSPM33 Software Development Kit (SDK)

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.02.00.00
发布日期: 2025-12-12

Windows OS support for MSPM33C321A SDK Installer

SHA-256 校验和

Linux OS support for MSPM33C321A SDK Installer

SHA-256 校验和

Mac OS support for MSPM33C321A SDK Installer

SHA-256 校验和
产品
Arm Cortex-M4 MCU
MSPM33C321A 160MHz Arm® Cortex®-M33 MCU with TrustZone®, 1MB flash, 256kB SRAM, QSPI, 2x CAN-FD and security
硬件开发
评估板
LP-MSPM33C321A MSPM33C321A LaunchPad™ 开发套件评估模块

发布信息

The MSPM33 SDK includes the following features:

  • DriverLib and Header Files - v1.02.00:
  • Support for MSPM33C321A
  • SysConfig - v1.02.00:
  • Support for code generation of all DriverLib peripherals
  • Clock Tree for easier configuration of Clock System
  • NONMAIN Configurator
  • Security Configuration
  • Project Configuration
  • Security:
  • Peripheral protection examples
  • Debug unlock examples
  • BSL Host examples for I2C and UART.
  • Boot manager - Customer Secure code.
  • Code examples:
  • Hundreds of examples from low-level drivers
  • RTOS:
  • FreeRTOS Library - v11.2.0
  • Documentation:
  • Comprehensive software documentation including user guides and multiple API guides
  • Tools Guide including quick start guides and user guides for MSPM33 tools including IDEs, code generation, debuggers and programmers


The MSPM33 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM33 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications. 

 

新增功能

  • DriverLib and Header Files 
  • SysConfig 
  • Security
  • Code examples
  • FreeRTOS