LP-MSPM33C321A
MSPM33C321A LaunchPad™ 开发套件
LP-MSPM33C321A
概述
MSPM33C321A LaunchPad™ 开发套件是易于使用的评估模块,适用于 MSPM33C321A 微控制器 (MCU)。LaunchPad 套件包含在 MSPM33C321x 微控制器平台上开始开发所需要的全部资源,包括用于编程、调试和 EnergyTrace™ 技术的板载调试探针。该板配备三个按钮、两个 LED 灯及一个 OLED 显示屏,可快速集成简易用户界面。该板还具有外部 VREF、用于提高模拟精度的外部 OPA 焊盘和 ADC 滤波焊盘,以及用于数据存储的外部闪存。
特性
- 板载 XDS110 调试探针
- 可用于超低功耗调试的 EnergyTrace 技术
- 反向通道 UART,通过 USB 连接到 PC
- 80 引脚 BoosterPack™ 接头、Mikrobus 连接器
- 硬件用户界面:两个按钮、1 个 RGB LED、1 个红色 LED 和 1 个 OLED 显示屏
- 用于 ADC(最高 9.4Msps)评估的外部 REF6033 和外部 OPA365(默认未组装)
- 用于外部数据存储的外部 NOR 闪存
- 外部时钟晶体
- 电池或超级电容器选项
汽车车身和照明 MCU
立即订购并开发
LP-MSPM33C321A — MSPM33C321A LaunchPad™ 开发套件
LP-MSPM33C321A — MSPM33C321A LaunchPad™ 开发套件
MSP-AUTO-SDK — MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.
支持的产品和硬件
产品
汽车车身和照明 MCU
硬件开发
评估板
MSP-AUTO-SDK — MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.
MSP AUTO SDK Package
产品
汽车车身和照明 MCU
硬件开发
评估板
文档
发布信息
MSP-AUTO-SDK package contains MCAL and CDD modules as per AUTOSAR architecture along with pre-build SDL library and MCAL+SDL integrated example to showcase their compatibility. These software modules are developed specific for platform hardware to enable the direct access to on-chip MCU peripherals. Thus, making the upper layer of AUTOSAR architecture independent of MCU platform hardware. These drivers are developed as per AUTOSAR version 4.3.1(except lin slave). The delivery contains source code of all drivers, EB Tresos plugin to generate configuration data, User Guide, bare-metal examples of each driver and Test Report.
新增功能
- Unified MSP MCAL as part of the installer
- MSPM0G350x/MSPM0G310x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE
- MSPM0G351x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C,CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE,CRYPTO, CRC, CDD_COMP, WDG_44_IWDG
- MSPM33C321x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG
- CDD_I2C Target addition for MSPM0G351x
- Integrated SDL+MCAL example using pre-build SDL library.
- Comprehensive User Guide and Datasheet
- Bug Fixes (Refer Release Notes)
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
支持的产品和硬件
产品
汽车车身和照明 MCU
通用 MCU
硬件开发
评估板
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
产品
汽车车身和照明 MCU
通用 MCU
硬件开发
评估板
文档
发布信息
The MSPM33 SDK includes the following features:
- DriverLib and Header Files - v1.04.00:
- Support for MSPM33C321A
- SysConfig - v1.04.00:
- Support for code generation of all DriverLib peripherals
- Clock Tree for easier configuration of Clock System
- NONMAIN Configurator
- Security Configuration
- Project Configuration
- QSPI module support
- Comp Analog Wakeup support
- Security:
- Peripheral protection examples
- Debug unlock examples
- BSL Host examples for I2C and UART
- Boot manager - Customer Secure code
- PSA Crypto examples using TF-PSA-Crypto with AESADV hardware acceleration
- Middleware:
- CMSIS DSP Library v1.16
- LIN Commander and Responder examples
- EdgeAI - Motor fault detection, AC arc fault detection, PIR detection, character recognition, blower imbalance, torque measurement, and generic timeseries examples
- QSPI Flash abstraction layer
- EEPROM Emulation Library
- HAL abstraction layer (I2C, SPI, UART)
- Code examples:
- Hundreds of examples from low-level drivers
- RTOS:
- FreeRTOS Library - v11.2.0
- Tools:
- IDEs: CCS Theia, IAR, Keil MDK
- Compilers: TI-Clang, Arm GCC, IAR, Keil (ARMCC)
- Documentation:
- Comprehensive software documentation including user guides and multiple API guides
- Tools Guide including quick start guides and user guides for MSPM33 tools including IDEs, code generation, debuggers and programmers
- EEPROM Emulation Library documentation and API guide
新增功能
- ML-KEM (Kyber) post-quantum crypto
- TF-PSA-Crypto with AES/SHA/TRNG HW acceleration
- TF-M v2.3.0 and Mbed TLS v4.1.0 support
- Comp Analog Wakeup example
- EEPROM Emulation Library docs; LVGL 160MHz, SPI+DMA
- Keil MDK toolchain support
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
实时数字电源 MCU
实时电机控制和自动化 MCU
汽车动力总成、区域与机箱控制 MCU
汽车车身和照明 MCU
通用 MCU
硬件开发
子卡
开发套件
评估板
发布信息
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated devices such as processors featuring a C7™ NPU or microcontrollers featuring a TinyEngine™ as well as AI-supported devices without a dedicated accelerator.
The Edge AI Studio graphical user interface provides a fully integrated solution for data management, model training and deployment on a live development platform. Select from a variety of optimized pre-trained models in the TI Model Zoo and optionally re-train them with custom data (BYOD) to improve accuracy and performance.
Features
- TI Model Zoo containing a wide variety of optimized models
- Supports tasks and models across Time Series, Vision, and Radar
- Supports devices across processors, microcontrollers, connectivity devices and radar sensors
- Data collection
- Data annotation
- Model training with custom data (BYOD)
- Deploy to a live device
- Integration with CCStudio™ IDE
新增功能
- New Applications (Wi-Fi CSI Presence Detection, Cough Detection, Google Speech Commands, Wake Word Detection, Glass Break Detection)
- Visualization for Wi-Fi Channel State Information (CSI) data format
- Built-in playback for WAV file format
- Dataset Format Checker: reports errors and warnings for datafiles in an incorrect format
- New Feature Extraction Pipeline GUI for new Training Runs
- Model Quantization: 2, 4, or 8 bits, or Mixed Auto Precision
- Training Comparison: select two existing training runs to compare
- Parallel Training Runs: run up to 4 training runs in parallel
- Various enhancements and bug fixes
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LP-MSPM33C321A 评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2025-12-29 |
| 证书 | LP-MSPM33C321A EU Declaration of Conformity (DoC) | 2025-9-19 |