选择版本
PROCESSOR-SDK-LINUX-AM62X
Processor SDK Linux for AM62x
Processor SDK LINUX AM62x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62x SIP - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62x Yocto - SD card image
Processor SDK LINUX AM62LP Yocto - SD card image
Processor SDK LINUX AM62x SIP Yocto - SD card image
Processor SDK LINUX AM62x Jailhouse Hypervisor - Yocto based SD card image
Processor SDK LINUX AM62LP Jailhouse Hypervisor - Yocto based SD card image
Processor SDK LINUX AM62x Debian Trixie - SD card image
Processor SDK LINUX AM62x SIP Debian Trixie - SD card image
Processor SDK LINUX AM62x-LP Debian Trixie - SD card image
Processor SDK LINUX AM62x Buildroot - SD card image
Processor SDK LINUX Beagleplay Yocto - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
产品
基于 Arm 的处理器
硬件开发
开发套件
评估板
文档
Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board
Quick Start Guide for the Beagleplay board
Learn how to build embedded Linux systems using AM62 processors
Yocto SDK user manual for developers
Instructions to build Linux image using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
Software manifest for Yocto Linux - Processor SDK AM62x SIP
Software manifest for Yocto Linux - Processor SDK AM62x/AM62x LP/Beagleplay
Software manifest for Jailhouse Hypervisor - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux - Processor SDK AM62xSIP
Software manifest for Buildroot Linux - Processor SDK AM62x
Build Sheet of supported features for AM62x/AM62LP/AM62SIP
发布信息
Thank you for your interest in PROCESSOR SDK LINUX AM62X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
新增功能
- Linux embedded software support
- Long Term Stable (LTS) Kernel update to 6.6.58
- U-boot 2024.04 based bootloaders with pre-intergrated early splash screen
- Yocto scarthgap (LTS) based build environment and filesystem
- Debian distribution and pre-built deb packages based on Trixie
- Buildroot 2024.05.3 based build environment and filesystem for AM62x
- Snagfactory support on AM62x using Snagboot
- Jailhouse Hypervisor based on LTS Kernel 6.6.58
- Yocto scarthgap based SD card image for Beagleplay with TI baseline of LTS Kernel 6.6.58 & U-boot 2024.04