选择版本
SIMPLELINK-WIFI-SDK
SimpleLink Wi-Fi SDK for the CC35xxE Devices
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
The SimpleLink™ Wi-Fi® SDK provides a comprehensive software toolkit for developing IoT applications on the CC35xxE family of wireless MCUs. This powerful SDK includes essential components like the Bluetooth® LE protocol stack supporting Bluetooth 5.4, Wi-Fi 6 with an included networking stack based on LwIP, and the FreeRTOS kernel and TI Drivers in one easy-to-use software package, along with example applications and exhaustive documentation. When used with TI’s SimpleLink Wi-Fi® CC35xxE LaunchPads, the SDK provides a complete development solution for IoT applications. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-wifi-sdk.
This is version 10.10.00.18 of the Wi-Fi SDK.
新增功能
- New device support CC35X1ET
- SDK New example applications: CC35XX OTA Example CC35XX Power measurement CC35XX BLE DTM CC35XX BLE controller
- Raw Wi-Fi CSI data available to application
- FWU Support for accept/reject API
- External coexistence 3-wire PTA Master
- WiFi AP Certifications
- Bug Fixes