Enable Wi-Fi with wireless MCU CC3551E for RF testing with PC tools
See required hardware, software, and tools to evaluate RF performance of the CC33xx devices with PC tools.
评估板
LP-EM-CC35X1 — CC35xxE SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 无线 MCU LaunchPad™ 开发套件
LP-EM-CC35X1 — CC35xxE SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 无线 MCU LaunchPad™ 开发套件
版本: null
发布日期:
LP-XDS110ET — XDS110ET 具有 EnergyTrace™ 软件的 LaunchPad™ 开发套件调试器
版本: null
发布日期:
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
SIMPLELINK-WIFI-SDK — SimpleLink Wi-Fi SDK for the CC35xxE Devices
版本: 10.20.00.39
发布日期: 2026-9-3
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
The SimpleLink™ Wi-Fi® SDK provides a comprehensive software toolkit for developing IoT applications on the CC35xxE family of wireless MCUs. This powerful SDK includes essential components like the Bluetooth® LE protocol stack supporting Bluetooth 5.4, Wi-Fi 6 with an included networking stack based on LwIP, and the FreeRTOS kernel and TI Drivers in one easy-to-use software package, along with example applications and exhaustive documentation. When used with TI’s SimpleLink Wi-Fi® CC35xxE LaunchPads, the SDK provides a complete development solution for IoT applications. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-wifi-sdk.
This is version 10.20.00.39 of the SimpleLink Wi-Fi SDK on 2026-09-03.
新增功能
- BL3
- IPv6
- P2P aGo, 802.11r certified
- Reading Application OTP
- PSRAM driver support
- PDM Driver Support
- SHA3 Driver
- Multi-Key Chaining
- AP TX Power