选择版本

选择版本

未找到结果。请清除搜索并重试。

UCC5710X-CALC

UCC5710x 原理图审阅模板

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 01.00.00.00
发布日期: 2025-9-17
产品
低侧驱动器
UCC57102 Single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 12V UVLO UCC57102-Q1 Automotive single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 12V UVLO UCC57102Z Single-channel 30V VDD, 3A/3A low-side driver with DESAT protection, mute, and 12V UVLO UCC57102Z-Q1 Automotive single-channel 30V VDD, 3A/3A low-side driver with DESAT protection, mute, and 12V UVLO UCC57108 Single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 8V UVLO UCC57108-Q1 Automotive single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 8V UVLO

发布信息

This resource is a new resource which serves to give component recommendations for the UCC5710X family of devices.