BQ24172EVM-706-15V
評価モジュール、BQ24172 用、1.6MHz、同期整流、スイッチモード、リチウムイオンおよびリチウム・ポリマー・バッテリー・チャージャ
BQ24172EVM-706-15V
概要
The Texas Instruments BQ24172EVM-706-15V (-002) evaluation module helps designers evaluate the operation and performance of the bq24172 synchronous battery charger. The EVM is also called the HPA706 (-002). This EVM is optimized for a 12V or 15V input voltage and charges between 1 and 3 cell Li-Ion batteries. The manual includes the BQ24172EVM-706-5V bill of materials, board layout, and schematic. The bq24172 is a highly integrated stand-alone Li-ion and Li-polymer switch-mode, battery-charge controller with two integrated N-channel power MOSFETs and power path selector gate driver. It offers a constant-frequency synchronous PWM controller with high-accuracy regulation of input current, charge current and voltage. It also provides battery detection, preconditioning, charge termination, and charge status monitoring. This user's guide describes the features and operation of the BQ24172EVM-706-15V
特長
- Evaluation module for bq24172
- Stand-alone synchronous switch-mode, battery-charge controller
- Integrated N-MOSFETs and power path selector
- Resistor-programmable up to 12.6-V battery voltage
- Input operating range: 6 V-18 V
- LED indication for charge status
- Test points for key signals available for testing purposes; easy probe hook-up.
- Jumpers available; easy-to-change setting
バッテリ チャージャ IC
購入と開発の開始
BQ24172EVM-706-15V — 評価モジュール、BQ24172 用、1.6MHz、同期整流、スイッチモード、リチウムイオンおよびリチウム・ポリマー・バッテリー・チャージャ
BQ24172EVM-706-15V — 評価モジュール、BQ24172 用、1.6MHz、同期整流、スイッチモード、リチウムイオンおよびリチウム・ポリマー・バッテリー・チャージャ
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | bq24171EVM and bq24172EVM User's Guide (Rev. A) | 2011/02/22 | |||
| 証明書 | BQ24172EVM-706-15V EU Declaration of Conformity (DoC) | 2019/01/02 |